X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 24409 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

912 Search results for "Current filter"
1..282930..76
Displaying: 337 - 348 Sort by:   ads/page
Caterpillar C15, 75,000 USDStationary Generator Sets
Miami, FL, US
Year: 2009, Working hours: 100 h
OHIO CAT

epa labelstandby60 hzcat brand gensetauto start
Caterpillar C15EP, 79,900 USDStationary Generator Sets
Topeka, KS, US
Year: 2009, Working hours: 177 h
FOLEY EQUIPMENT COMPANY
MultiQuip DCA150SS, 86,000 USDStationary Generator Sets
Casper, WY, US
Year: 2014, Working hours: 873 h
WYOMING MACHINERY
Caterpillar XQ2000, On RequestStationary Generator Sets
Phoenix, AZ, US
Year: 2010, Working hours: 2074 h
EMPIRE MACHINERY
Caterpillar XQ125, 58,500 USDStationary Generator Sets
Albuquerque, NM, US
Year: 2018, Working hours: 1794 h
WAGNER EQUIPMENT CO

epa labelstandbyrental/mobile power modulescat brand gensetauto start
Caterpillar C32, 185,000 USDStationary Generator Sets
Cleveland, OH, US
Year: 2006, Working hours: 107 h
OHIO CAT

generatorsstandby60 hzcat brand gensetauto start
Caterpillar D346, 1,900 USDStationary Generator Sets
Phoenix, AZ, US
Year: 1976, Working hours: 1574 h
EMPIRE MACHINERY
MultiQuip DCA125US, On RequestStationary Generator Sets
Phoenix, AZ, US
Year: 2012, Working hours: 7574 h
EMPIRE MACHINERY
Caterpillar G3520C, 610,000 USDStationary Generator Sets
Charleston, WV, US
Year: 2014, Working hours: 11900 h
BOYD CAT COMPANY

natural gasgenerators60 hzcat brand gensetcontinuous
Caterpillar APS800, 299,000 USDStationary Generator Sets
Phoenix, AZ, US
Year: 2007, Working hours: 8257 h
EMPIRE MACHINERY
Caterpillar XQ30, 14,000 USDStationary Generator Sets
Altoona, IA, US
Year: 2012, Working hours: 8781 h
ZIEGLER CAT
, Specifications
Perkins 2506C, 64,000 USDStationary Generator Sets
Phoenix, AZ, US
Year: 2014
EMPIRE MACHINERY
 
Compare products
1..282930..76