X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27669 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

1,023 Search results for "Current filter"
1..272829..86
Displaying: 325 - 336 Sort by:   ads/page
Caterpillar 3408, 44,000 USDStationary Generator Sets
Phoenix, AZ, US
Year: 1988, Working hours: 1752 h
EMPIRE MACHINERY
Caterpillar XQ 500, 217,000 USDStationary Generator Sets
San Diego, CA, US
Year: 2013, Working hours: 6080 h
HAWTHORNE POWER SYSTEMS

epa labeldieselprimestandbycat brand genset, Specifications
Caterpillar XQ20, 14,000 USDStationary Generator Sets
Altoona, IA, US
Year: 2012, Working hours: 9808 h
ZIEGLER CAT
, Specifications
Caterpillar 3412, 72,000 USDStationary Generator Sets
Indianapolis, IN, US
Year: 1997, Working hours: 2901 h
MACALLISTER MACHINERY CO., INC

dieselgeneratorsprime60 hzcat brand genset
Caterpillar XQ20, 13,000 USDStationary Generator Sets
Shakopee, MN, US
Year: 2012, Working hours: 10932 h
ZIEGLER CAT
, Specifications
Caterpillar C9, 49,000 USDStationary Generator Sets
Indianapolis, IN, US
Year: 2006, Working hours: 1002 h
MACALLISTER MACHINERY CO., INC

dieselgeneratorsstandby60 hzcat brand genset
Caterpillar SR4B, 5,500 USDStationary Generator Sets
Indianapolis, IN, US
Year: 2001
MACALLISTER MACHINERY CO., INC
Caterpillar 3512, 29,000 USDStationary Generator Sets
Phoenix, AZ, US
Year: 1983, Working hours: 1 h
EMPIRE MACHINERY
Caterpillar D60, 16,000 USDStationary Generator Sets
Phoenix, AZ, US
Year: 1994, Working hours: 363 h
EMPIRE MACHINERY
Caterpillar C15, 83,600 USDStationary Generator Sets
Indianapolis, IN, US
Year: 2010
MACALLISTER MACHINERY CO., INC

dieselgeneratorsprime60 hzcat brand genset
MultiQuip DCA70US, On RequestStationary Generator Sets
Blythe, AZ, US
Year: 2010, Working hours: 2418 h
EMPIRE MACHINERY
Caterpillar XQ30, On RequestStationary Generator Sets
Phoenix, AZ, US
Year: 2014, Working hours: 6555 h
EMPIRE MACHINERY
 
Compare products
1..272829..86