X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25194 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

979 Search results for "Current filter"
1..242526..82
Displaying: 289 - 300 Sort by:   ads/page
Caterpillar C15, 52,000 USDStationary Generator Sets
Indianapolis, IN, US
Year: 2010
MACALLISTER MACHINERY CO., INC
Caterpillar 3516 DITA, 115,000 USDStationary Generator Sets
San Diego, CA, US
Year: 1996, Working hours: 2100 h
HAWTHORNE POWER SYSTEMS

dieselstandby60 hzcat brand gensetauto start
Caterpillar XQ100, On RequestStationary Generator Sets
Phoenix, AZ, US
Year: 2011, Working hours: 8547 h
EMPIRE MACHINERY
Caterpillar XQ 60, 30,000 USDStationary Generator Sets
San Diego, CA, US
Year: 2012, Working hours: 1333 h
HAWTHORNE POWER SYSTEMS

epa labeldieselgenerators60 hzcat brand genset, Specifications
Caterpillar XQ35BN, On RequestStationary Generator Sets
Casper, WY, US
Year: 2017, Working hours: 912 h
WYOMING MACHINERY

trailer mountedgenerators60 hzcat brand genset
MultiQuip DCA45SS, On RequestStationary Generator Sets
Casper, WY, US
Year: 2019, Working hours: 2217 h
WYOMING MACHINERY

generators
MultiQuip DCA25SS, On RequestStationary Generator Sets
Casper, WY, US
Year: 2019, Working hours: 1 h
WYOMING MACHINERY

trailer mounted
Caterpillar XQ30, 18,000 USDStationary Generator Sets
Altoona, IA, US
Year: 2012, Working hours: 7833 h
ZIEGLER CAT
, Specifications
Caterpillar C18, 99,000 USDStationary Generator Sets
Indianapolis, IN, US
Year: 2008, Working hours: 1243 h
MACALLISTER MACHINERY CO., INC

dieselgeneratorsstandby60 hzcat brand genset
Caterpillar 3516HV, 450,000 USDStationary Generator Sets
Shakopee, MN, US
Year: 1994, Working hours: 1573 h
ZIEGLER CAT
Atlas QAS150, On RequestStationary Generator Sets
Casper, WY, US
Year: 2014, Working hours: 2335 h
WYOMING MACHINERY

trailer mounteddieselgenerators
Atlas QAS150, On RequestStationary Generator Sets
Casper, WY, US
Year: 2014, Working hours: 346 h
WYOMING MACHINERY

dieselgenerators
 
Compare products
1..242526..82