X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27583 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

1,018 Search results for "Current filter"
1..232425..85
Displaying: 277 - 288 Sort by:   ads/page
Caterpillar 3406, 24,000 USDStationary Generator Sets
Phoenix, AZ, US
Year: 1992, Working hours: 290 h
EMPIRE MACHINERY
Caterpillar XQ100, On RequestStationary Generator Sets
Tucson, AZ, US
Year: 2011, Working hours: 2668 h
EMPIRE MACHINERY
MultiQuip DCA25SS, 23,950 USDStationary Generator Sets
Phoenix, AZ, US
Year: 2020, Working hours: 4 h
EMPIRE MACHINERY
MultiQuip DCA70SS, 50,000 USDStationary Generator Sets
Casper, WY, US
Year: 2019, Working hours: 451 h
WYOMING MACHINERY
MultiQuip DCA25SS, 23,950 USDStationary Generator Sets
Phoenix, AZ, US
Year: 2020, Working hours: 4 h
EMPIRE MACHINERY
MultiQuip DCA25SS, On RequestStationary Generator Sets
Yuma, AZ, US
Year: 2020, Working hours: 576 h
EMPIRE MACHINERY
Caterpillar D150, 44,000 USDStationary Generator Sets
Phoenix, AZ, US
Year: 2007, Working hours: 62 h
EMPIRE MACHINERY
MultiQuip DCA150SS, 97,500 USDStationary Generator Sets
Casper, WY, US
Year: 2018, Working hours: 224 h
WYOMING MACHINERY
MultiQuip DCA25SS, 17,500 USDStationary Generator Sets
Tucson, AZ, US
Year: 2018, Working hours: 2717 h
EMPIRE MACHINERY
MultiQuip DCA25SS, 17,250 USDStationary Generator Sets
Phoenix, AZ, US
Year: 2018, Working hours: 2881 h
EMPIRE MACHINERY
Caterpillar 3406, 24,000 USDStationary Generator Sets
Phoenix, AZ, US
Year: 1994, Working hours: 212 h
EMPIRE MACHINERY
Southwest PRODUCTS QP500, 140,000 USDStationary Generator Sets
Altoona, IA, US
Year: 2014, Working hours: 741 h
ZIEGLER CAT
 
Compare products
1..232425..85