X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27805 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

1,023 Search results for "Current filter"
1..222324..86
Displaying: 265 - 276 Sort by:   ads/page
Caterpillar XQ35, 32,950 USDStationary Generator Sets
Tucson, AZ, US
Year: 2019, Working hours: 5 h
EMPIRE MACHINERY
MultiQuip DCA70SSIU, 19,000 USDStationary Generator Sets
Albuquerque, NM, US
Year: 2010, Working hours: 5148 h
WAGNER EQUIPMENT CO
Caterpillar XQ35, 30,750 USDStationary Generator Sets
Yuma, AZ, US
Year: 2017, Working hours: 669 h
EMPIRE MACHINERY
Caterpillar XQ35, On RequestStationary Generator Sets
Tucson, AZ, US
Year: 2018, Working hours: 1996 h
EMPIRE MACHINERY
MultiQuip DCA25SS, 23,250 USDStationary Generator Sets
Show Low, AZ, US
Year: 2018, Working hours: 169 h
EMPIRE MACHINERY
Caterpillar XQ100, On RequestStationary Generator Sets
Tucson, AZ, US
Year: 2012, Working hours: 5170 h
EMPIRE MACHINERY
MultiQuip DCA45SS, On RequestStationary Generator Sets
Phoenix, AZ, US
Year: 2018, Working hours: 1029 h
EMPIRE MACHINERY
Murray RDG150, On RequestStationary Generator Sets
Tucson, AZ, US
Year: 2016, Working hours: 2827 h
EMPIRE MACHINERY
MultiQuip DCA125US, On RequestStationary Generator Sets
Phoenix, AZ, US
Year: 2012, Working hours: 5180 h
EMPIRE MACHINERY
MultiQuip DCA25SS, 23,950 USDStationary Generator Sets
Blythe, AZ, US
Year: 2020, Working hours: 4 h
EMPIRE MACHINERY
MultiQuip DCA45SS, 37,705 USDStationary Generator Sets
Casper, WY, US
Year: 2019, Working hours: 116 h
WYOMING MACHINERY
Caterpillar 3406, 24,000 USDStationary Generator Sets
Phoenix, AZ, US
Year: 1992, Working hours: 290 h
EMPIRE MACHINERY
 
Compare products
1..222324..86