X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27975 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

1,023 Search results for "Current filter"
1..202122..86
Displaying: 241 - 252 Sort by:   ads/page
MultiQuip DCA45SS, 56,183 USDStationary Generator Sets
Casper, WY, US
Year: 2018, Working hours: 2799 h
WYOMING MACHINERY
MultiQuip DCA70SS, 50,000 USDStationary Generator Sets
Casper, WY, US
Year: 2018, Working hours: 3837 h
WYOMING MACHINERY
Caterpillar XQ2000, On RequestStationary Generator Sets
Phoenix, AZ, US
Year: 2010, Working hours: 3853 h
EMPIRE MACHINERY
Caterpillar XQ35, On RequestStationary Generator Sets
Phoenix, AZ, US
Year: 2018, Working hours: 1496 h
EMPIRE MACHINERY
MultiQuip DCA70SS, 53,625 USDStationary Generator Sets
Casper, WY, US
Year: 2018, Working hours: 1498 h
WYOMING MACHINERY
MultiQuip DCA45SS, On RequestStationary Generator Sets
Phoenix, AZ, US
Year: 2018, Working hours: 2548 h
EMPIRE MACHINERY
Caterpillar XQ35, 32,250 USDStationary Generator Sets
Phoenix, AZ, US
Year: 2019, Working hours: 1681 h
EMPIRE MACHINERY
Caterpillar 3456, 59,500 USDStationary Generator Sets
Knoxville, TN, US
Year: 2003, Working hours: 91 h
STOWERS POWER SYSTEMS
Caterpillar 3406CEP, 44,500 USDStationary Generator Sets
Topeka, KS, US
Year: 1998, Working hours: 1317 h
FOLEY EQUIPMENT COMPANY
Caterpillar XQ35, On RequestStationary Generator Sets
Tucson, AZ, US
Year: 2017, Working hours: 3975 h
EMPIRE MACHINERY
MultiQuip DCA25SS, 22,250 USDStationary Generator Sets
Phoenix, AZ, US
Year: 2017, Working hours: 1270 h
EMPIRE MACHINERY
MultiQuip DCA45SS, 27,500 USDStationary Generator Sets
Casper, WY, US
Year: 2019, Working hours: 3169 h
WYOMING MACHINERY
 
Compare products
1..202122..86