X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27538 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

1,017 Search results for "Current filter"
1..192021..85
Displaying: 229 - 240 Sort by:   ads/page
MultiQuip DCA150SS, 122,820 USDStationary Generator Sets
Casper, WY, US
Year: 2014, Working hours: 416 h
WYOMING MACHINERY
Caterpillar XQ30, 16,000 USDStationary Generator Sets
Altoona, IA, US
Year: 2012, Working hours: 10773 h
ZIEGLER CAT
, Specifications
MultiQuip DCA150SS, 97,500 USDStationary Generator Sets
Gillette, WY, US
Year: 2018, Working hours: 1561 h
WYOMING MACHINERY
Caterpillar XQ1750, 235,000 USDStationary Generator Sets
Miami, FL, US
Year: 1991, Working hours: 1525 h
OHIO CAT

dieselstandby60 hz
Caterpillar R-XQ35BN, 36,037 USDStationary Generator Sets
Casper, WY, US
Year: 2017, Working hours: 953 h
WYOMING MACHINERY
Atlas QAS150, 75,700 USDStationary Generator Sets
Casper, WY, US
Year: 2014, Working hours: 279 h
WYOMING MACHINERY
MultiQuip DCA150SS, 92,225 USDStationary Generator Sets
Casper, WY, US
Year: 2014, Working hours: 1929 h
WYOMING MACHINERY
MultiQuip DCA150SS, 89,000 USDStationary Generator Sets
Casper, WY, US
Year: 2014, Working hours: 5835 h
WYOMING MACHINERY
Caterpillar XQ200N, 125,000 USDStationary Generator Sets
Casper, WY, US
Year: 2016, Working hours: 1012 h
WYOMING MACHINERY
Caterpillar G3412, 110,000 USDStationary Generator Sets
Cleveland, OH, US
Year: 2013, Working hours: 2 h
OHIO CAT
Caterpillar 3516C, 425,000 USDStationary Generator Sets
Shakopee, MN, US
Year: 2008, Working hours: 1 h
ZIEGLER CAT
MultiQuip DCA45SS, 56,183 USDStationary Generator Sets
Casper, WY, US
Year: 2018, Working hours: 2799 h
WYOMING MACHINERY
 
Compare products
1..192021..85