X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25097 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

978 Search results for "Current filter"
1..121314..82
Displaying: 145 - 156 Sort by:   ads/page
Caterpillar 3516E, 499,000 USDStationary Generator Sets
Indianapolis, IN, US
Year: 2017
MACALLISTER MACHINERY CO., INC

diesel60 hz
Caterpillar GENSET 35, 29,419 USDStationary Generator Sets
Merced, CA, US
Year: 2017, Working hours: 6148 h
HOLT OF CALIFORNIA
Atlas Copco GENSET 100, 30,846 USDStationary Generator Sets
Merced, CA, US
Year: 2016, Working hours: 5916 h
HOLT OF CALIFORNIA
Magnum GENSET 75, 31,300 USDStationary Generator Sets
CA, US
Year: 2016, Working hours: 5477 h
HOLT OF CALIFORNIA
MultiQuip NGA150SS, On RequestStationary Generator Sets
Casper, WY, US
Year: 2019, Working hours: 1 h
WYOMING MACHINERY

natural gastrailer mounted
Caterpillar XQ100, On RequestStationary Generator Sets
Yuma, AZ, US
Year: 2012, Working hours: 2459 h
EMPIRE MACHINERY
Caterpillar 3516C HD, 405,000 USDStationary Generator Sets
Indianapolis, IN, US
Year: 2007, Working hours: 397 h
MACALLISTER MACHINERY CO., INC

dieselgeneratorsstandby60 hzcat brand genset
Caterpillar 3512B, 139,900 USDStationary Generator Sets
Indianapolis, IN, US
Year: 2001, Working hours: 1123 h
MACALLISTER MACHINERY CO., INC
Caterpillar 3412, 275,000 USDStationary Generator Sets
Shakopee, MN, US
Year: 2006, Working hours: 2523 h
ZIEGLER CAT
Caterpillar 3512B, 139,900 USDStationary Generator Sets
Indianapolis, IN, US
Year: 2000, Working hours: 1169 h
MACALLISTER MACHINERY CO., INC
Cummins DQKAB, 385,000 USDStationary Generator Sets
Indianapolis, IN, US
Year: 2007, Working hours: 143 h
MACALLISTER MACHINERY CO., INC
Caterpillar 3516, 183,900 USDStationary Generator Sets
Indianapolis, IN, US
Year: 2001, Working hours: 1564 h
MACALLISTER MACHINERY CO., INC
 
Compare products
1..121314..82