MISCELLANEOUS MFGRS AZ600-B260

Construction and Mining Equipment MISCELLANEOUS MFGRS AZ600-B260

Price
60,000 USD
Year
2015
Working hours
191 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS AZ600-B260
Categorystabilizers / reclaimers
Serial NumberCA6000362
Unit Number477187
Catalog NumberCU4632904
Manufacturing Year2015
Hours191 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax60,000 USD
Tax USD
Price Including Tax USD
Details
Additional InformationNO SIDE SHIFT/TILT OPTION
ENGINE:CUMMINS 260 HP,TIER 3
REMOVABLE QUICK HITCH/COUPLER
72" DRUM WIDTH/ 70" CUT WIDTH
MODEL: AZ600-B260 MOBILE UNIT
2015 ASPHALT ZIPPER RECLAIMER
HYDRAULICS,STD W/SAFETY CHAIN
CUTTING HEAD,Z-PRO TIPS STANDARD
CONTROL BOX, MOUNTABLE IN CAB
CUTS 12" THICK, MAX WIDTH 48"
FRT GUARD PLATE / EMERGENCY STOP
REINFORCED STEEL MILLING SLED
OPERATING MANUALS / SADDLE ATTCH
TIRES,PROVIDER 235/80R16 W/SPARE
AS IS / AS RECEVIED
191/6/02/20
W/50' HOSE,FLO-JET WATER PUMP
HITCH MOUNT 150 GAL WATER TANK
HYDRAULIC BELT TENSIONER
STEEL WHITE WHEELS
TRAILER, X002372, FOR TRANSPORT
ROTARY TIPS, INTERCHANGABLE SIZE
WATER PUMP: 12 VOLT W/40 PSI
Features
Additional InformationNO SIDE SHIFT/TILT OPTION
ENGINE:CUMMINS 260 HP,TIER 3
REMOVABLE QUICK HITCH/COUPLER
72" DRUM WIDTH/ 70" CUT WIDTH
MODEL: AZ600-B260 MOBILE UNIT
2015 ASPHALT ZIPPER RECLAIMER
HYDRAULICS,STD W/SAFETY CHAIN
CUTTING HEAD,Z-PRO TIPS STANDARD
CONTROL BOX, MOUNTABLE IN CAB
CUTS 12" THICK, MAX WIDTH 48"
FRT GUARD PLATE / EMERGENCY STOP
REINFORCED STEEL MILLING SLED
OPERATING MANUALS / SADDLE ATTCH
TIRES,PROVIDER 235/80R16 W/SPARE
AS IS / AS RECEVIED
191/6/02/20
W/50' HOSE,FLO-JET WATER PUMP
HITCH MOUNT 150 GAL WATER TANK
HYDRAULIC BELT TENSIONER
STEEL WHITE WHEELS
TRAILER, X002372, FOR TRANSPORT
ROTARY TIPS, INTERCHANGABLE SIZE
WATER PUMP: 12 VOLT W/40 PSI
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • engine
  • hydraulics
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
safety items
  • Yes
engine
  • Yes
  • No
  • Good
hydraulics
  • No
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in operating condition come with a trailer to hall reclaimer, all the controls ,operating manual.
tires
  • No
  • 235/80R16
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontProvider980NoNoNo
Right FrontProvider980NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone