Currently 17907 machines for sale
Quick Search

Used Road Reclaimers for Sale

Road reclaimers are essential to companies that fix damaged roadways. Also known as soil stabilizers, these efficient machines pulverize the top layer of asphalt and then combine it with the underlying base and soil material to stabilize roads. If you're in the road rehabilitation business, owning a reliable soil stabilizer in your fleet is essential. Search Cat Used product listings to find the perfect used road reclaimer for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
stabilizers / reclaimers
x
23 Search results for "Current filter"
Displaying: 1 - 23 Sort by: 
CMI RS500B, 31,3161996
Milford, MA
9,097 huniversal rotorlightingbeacon

See Details
Weiler E2850, 319,9022017
Lansing, MI
2,679 h Conditions

See Details
CAT AP500F, 275,0002019
10421 Fern Hill Drive, FL
3,920 h Specifications

See Details
LeeBoy 4150, 185,0002018
9901 Ringhaver Drive, FL
1,227 h

See Details
Weiler P195, 150,0002020
9901 Ringhaver Drive, FL
666 h

See Details
CAT RM500B, 750,0002021
6724 33rd Street East, FL
1,082 hropsmirrors

See Details
CAT AP555F, 525,0002021
10421 Fern Hill Drive, FL
2,311 h

See Details
CAT RM500B, 750,0002022
6200 N Us 301/441, FL
747 hropsmirrors

See Details
CAT RM300, 378,0002012
Longview, TX
3,497 herops

See Details
CAT RM500B2018
Austin, TX
3,206 herops

See Details
CAT RM500B, 425,8502015
Hilton Head, SC
2,798 h Conditions Protectionlightingproduct linkeropsbeacon

See Details
CAT RM500B2016
Longview, TX
2,925 h

See Details
CAT RM500B2017
Irving, TX
2,230 hproduct linkeropsbeacon

See Details
CAT RM500B, 505,8502017
Rock Hill, SC
2,354 h Conditionslightingproduct linkerops

See Details
CAT RM400, 602,7602021
El Paso, TX
1,064 h Conditionsropsmirrors

See Details
CAT PM825, 499,0002018
Oklahoma City, OK
2,093 h

See Details
Weiler E2850C, 786,0002022
Salt Lake City, UT
1,292 h

See Details
CAT RM400, 602,7602021
El Paso, TX
647 h Conditionsropsmirrors

See Details
Weiler S200, 255,0002021
Flowood, MS
455 h

See Details
CAT RM500B, 572,2502022
Little Elm, TX
1,487 h Conditionsproduct linkrops - enclosedultra low sulfur diesel fuelbeaconradio - bluetooth

See Details
CAT AP1000, 475,0002023
10421 Fern Hill Drive, FL
1,297 h

See Details

stabilizers / reclaimers