Caterpillar RM500B

Caterpillar RM500B

Price
650,000 USD
Year
2015
Working hours
1680 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar RM500B
Categorystabilizers / reclaimers
Serial NumberMB900121
Unit NumberMB900121
Catalog NumberCU2546639
Manufacturing Year2015
Hours1680 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$ 650,000
Tax-
Price Including Tax-
Details
Additional InformationTIRES, 725/70-25 TI 16PR L-4
TORQUE LIMITER
CAB
COMMISSIONING, NOT NEEDED
ENGINE, CAT C15 ACERT
FILM, NORTH AMERICA
INLAND FREIGHT
LANE 3 ORDER
LIGHT, WARNING BEACON
MIRRORS
OIL, HYDRAULIC STANDARD
PACK, DOMESTIC TRUCK
PLUG, NO EMULSION PUMP OPTION
PLUG, NO WATER PUMP OPTION
PRODUCT LINK, CELLULAR PL522
ROPS
ROTOR, 18" UNIVERSAL
ROTOR, DOOR CAMERA
SPRAY, ONE, ADD ON READY
TIRES, REAR
Features
Additional InformationTIRES, 725/70-25 TI 16PR L-4
TORQUE LIMITER
CAB
COMMISSIONING, NOT NEEDED
ENGINE, CAT C15 ACERT
FILM, NORTH AMERICA
INLAND FREIGHT
LANE 3 ORDER
LIGHT, WARNING BEACON
MIRRORS
OIL, HYDRAULIC STANDARD
PACK, DOMESTIC TRUCK
PLUG, NO EMULSION PUMP OPTION
PLUG, NO WATER PUMP OPTION
PRODUCT LINK, CELLULAR PL522
ROPS
ROTOR, 18" UNIVERSAL
ROTOR, DOOR CAMERA
SPRAY, ONE, ADD ON READY
TIRES, REAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone