Quick Search

Caterpillar RM500B

Caterpillar RM500B

Price
$750,000
Year
2021
Working hours
479 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
9901 Ringhaver Drive, FL
+1 813 671 3700
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar RM500B
Categorystabilizers / reclaimers
Serial NumberE5K00109
Unit NumberE5K00109
Catalog Number4899430
Year2021
Hours479 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax750,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPACK, DOMESTIC TRUCK
LANE 3 ORDER
ROPS
LIGHT, WARNING BEACON
COMMISSIONING, NOT NEEDED
TORQUE LIMITER
OIL, HYDRAULIC STANDARD
ROTOR, DOOR CAMERA
ROTOR, 18" UNIVERSAL
PLUG, NO WATER PUMP OPTION
PLUG, NO EMULSION PUMP OPTION
CAB
MIRRORS
TIRES, 725/70-25 TI 16PR L-4
ENGINE, CAT C15
TIRES, 23.1"-26" GY 16PR LS-2
INSTRUCTIONS, ANSI
PRODUCT LINK, CELLULAR PL641
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering