Quick Search

Caterpillar RM400

Caterpillar RM400

Price
$595,000
Year
2021
Working hours
708 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
14300 Ponce De Leon Blvd., FL
+1 813 671 3700
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar RM400
Categorystabilizers / reclaimers
Serial NumberZ4M00106
Unit NumberZ4M00106
Catalog Number4873641
Year2021
Hours708 h
CountryUnited States
Location14300 Ponce De Leon Blvd., FL
Pricing
Price Excluding Tax595,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPACK, DOMESTIC TRUCK
LANE 3 ORDER
ROPS
LIGHT, WARNING BEACON
COMMISSIONING, NOT NEEDED
ROTOR, 20" COMBINATION
LIGHTS, WORKING, HALOGEN
OIL, HYDRAULIC, STANDARD
MIRRORS
PRODUCT LINK, CELLULAR PLE743
SHEAR DISK
ENGINE, CAT C9.3B
PLUG, NO EMULSION SPRAY
CAB, FOPS
TIRES, 28L-26 FS 16PR
TIRES, 18.4-30 TI 12PR
CAMERAS, CHAMBER DOORS, F&R
DISPLAY, AUXILIARY SYSTEM
PLUG, NO WATER SPRAY
PLUG, NO AIR COMPRESSOR
MACHINE, RM400 COMMON
INSTRUCTIONS, ANSI
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering