Quick Search

CAT PM825

CAT PM825

Year
2018
Working hours
2,093 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Oklahoma City, OK
+1 806 677 5867
Show phone number
Basic information
BrandCAT PM825
WARREN CAT - MIDLAND
Categorystabilizers / reclaimers
Serial NumberESE00110
Unit NumberU106945
Catalog Number4613499
Year2018
Hours2,093 h
CountryUnited States
LocationOklahoma City, United States
Pricing
Price Excluding Tax499,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
*FILM, NORTH AMERICA*FILM, NORTH AMERICA
24" Bucket24" Bucket
*CHAMBER, MILLING (2.5M/98")*CHAMBER, MILLING (2.5M/98")
*DUST REDUCTION ADD. (2.5M/98")*DUST REDUCTION ADD. (2.5M/98")
*PM825 COLD PLANER*PM825 COLD PLANER
82527.5429862NS3008MM DRUM82527.5429862NS3008MM DRUM
*LIGHTS, HALOGEN*LIGHTS, HALOGEN
*CANOPY, FOLDING, HYDRAULIC*CANOPY, FOLDING, HYDRAULIC
*CONTROL, CAT G&S SYSTEM*CONTROL, CAT G&S SYSTEM
*CONVEYOR CAMERA*CONVEYOR CAMERA
*CUTTING BIT TRAY*CUTTING BIT TRAY
*DISCHARGE CONVEYOR, FOLDING*DISCHARGE CONVEYOR, FOLDING
*DISPLAY, OPTIONAL*DISPLAY, OPTIONAL
*DOUBLE CENTER DISPLAY*DOUBLE CENTER DISPLAY
*ENGINE, CAT C18 ACERT*ENGINE, CAT C18 ACERT
*HYDR. OIL HYDO ADVANCED 10W*HYDR. OIL HYDO ADVANCED 10W
*INBOARD SKI*INBOARD SKI
*LAMP, HALOGEN (MAGNETIC)*LAMP, HALOGEN (MAGNETIC)
*LIGHT, HAZARD*LIGHT, HAZARD
*NO CONVEYOR SWING VALVE*NO CONVEYOR SWING VALVE
*PLUG, NO WATER FILL PUMP*PLUG, NO WATER FILL PUMP
*PNEUMATIC BIT REMOVAL TOOL*PNEUMATIC BIT REMOVAL TOOL
*PORT, FILLING, WATER TANK*PORT, FILLING, WATER TANK
*PRODUCT LINK, CELLULAR PLE641*PRODUCT LINK, CELLULAR PLE641
*PUMP, WASHING, HIGH PRESSURE*PUMP, WASHING, HIGH PRESSURE
*REAR CAMERA*REAR CAMERA
*ROTOR TURNING DEVICE*ROTOR TURNING DEVICE
*SEAT FULL SIZE SUSPENSION*SEAT FULL SIZE SUSPENSION
*SIDE FILL VALVE & PORT*SIDE FILL VALVE & PORT
*TANK, FUEL STANDARD*TANK, FUEL STANDARD
*TENSIONER, GREASE*TENSIONER, GREASE
*TOOL HOLDER EXTRACTION*TOOL HOLDER EXTRACTION
*VENTILATION SYSTEM*VENTILATION SYSTEM
Additional information*CANOPY, FOLDING, HYDRAULIC
*CHAMBER, MILLING (2.5M/98")
*CONTROL, CAT G&S SYSTEM
*CONVEYOR CAMERA
*CUTTING BIT TRAY
*DISCHARGE CONVEYOR, FOLDING
*DISPLAY, OPTIONAL
*DOUBLE CENTER DISPLAY
*DUST REDUCTION ADD. (2.5M/98")
*ENGINE, CAT C18 ACERT
*FILM, NORTH AMERICA
*HYDR. OIL HYDO ADVANCED 10W
*INBOARD SKI
*LAMP, HALOGEN (MAGNETIC)
*LIGHT, HAZARD
*LIGHTS, HALOGEN
*NO CONVEYOR SWING VALVE
*PLUG, NO WATER FILL PUMP
*PM825 COLD PLANER
*PNEUMATIC BIT REMOVAL TOOL
*PORT, FILLING, WATER TANK
*PRODUCT LINK, CELLULAR PLE641
*PUMP, WASHING, HIGH PRESSURE
*REAR CAMERA
*ROTOR TURNING DEVICE
*SEAT FULL SIZE SUSPENSION
*SIDE FILL VALVE & PORT
*TANK, FUEL STANDARD
*TENSIONER, GREASE
*TOOL HOLDER EXTRACTION
*VENTILATION SYSTEM
82527.5429862NS3008MM DRUM
Online Owner's Manual
TEETH - 2 SETS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering