2016 CAT RM-300 For Sale - 293,500 USD | Cat Used
Quick Search

CAT RM-300

CAT RM-300

Year
2016
Working hours
1,167 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT RM-300
WAGNER EQUIPMENT CO.
Categorystabilizers / reclaimers
Serial NumberBWR00788
Unit Number491409
Catalog Number4833717
Year2016
Hours1,167 h
CountryUnited States
LocationGrand Junction, United States
Pricing
Price Excluding Tax293,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1167 GD 1/28/25
2016 CATERPILLAR RM300 MIXER
AS IS / AS RECEIVED
BIT QTY 200
BOLSTER, REAR WHEEL POWER
C11 ENGINE 354HP, TIER 3
CONTROLS, NONE
DOOR, FRONT, HYDRAULIC
ENGINE, NACD ONLY
LIGHTS, WORKING HALOGEN
Online Owner's Manual
PLATFORM, OPEN, FIXED
PRODUCT LINK, PL321
ROPS-FOPS
ROTOR, 16" UNIVERSAL
SPRAY, WATER
TIRES, FRONT
TIRES, REAR
TORQUE LIMITER
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
510
  • Gouges, hardnose rs. Gouges, dented
  • Cushion weathered/torn/cracked
  • Good
  • Good
  • Good
  • FairHood graffiti, ls. Door graffiti, decals torn
  • Good
  • Good
safety items
110
  • Good
  • FairWeathered
gauges, operator station, console
300
  • Inlay torn, panel cover scratches
  • Shifter boot torn, steering wheel center cover missing
  • Good
  • Good
  • Good
engine
110
  • Valve cover oil leak, oil leak behind engine
  • Fair
  • Good
cooling system
400
  • Low coolant level, not visible
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
  • Engine rear drive yoke seal leaks
hydraulics
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
010
  • Rotor end mountings have debris
  • Skid plates are home made, rewelded, ls. Front skid plate mounting bent, rf. Skid plate side mounting bent
  • Fair
tires
  • Rr. tire is flat
  • Front; 28l-26........rears; 18.4-30
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire ManufacturerRears; titans65NoNoNo
Tire SizeFronts; firestones80NoYesNo
comments, misc. repairs, general remarks
  • Not able to test drive due to rr. Tire is flat
  • Engine starts and all implements are operational
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering