Quick Search

CAT AP500

CAT AP500

Year
2021
Working hours
1,791 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
10421 Fern Hill Drive, FL
+1 813 313 9703
Show phone number
Basic information
BrandCAT AP500
RING POWER SYSTEMS
Categorystabilizers / reclaimers
Serial Number63600101
Unit Number63600101
Catalog Number10159362
Year2021
Hours1,791 h
CountryUnited States
Location10421 Fern Hill Drive, United States
Pricing
Price Excluding Tax425,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationADAPTER, VIBE SCREED
AP500 07A WHL ASPHALT PAVER
APRON, STR HYD FOLD
COVER, NO CANOPY
CTRL, CAT G&S, VIBE, SGL DISP
CYLINDER KIT, STANDARD
DISPLAY, CAT G&S, VIBE
DRIVE, FOUR WHEEL
ENGINE, CAT C4.4
EXTENSION, 6" AUGER, PAIR
EXTENSION, MAINFRAME, POWER
EXTN, 12" BERM SCREED
FAN, VARIABLE SPEED
FILMS, ANSI, SE47 FM
FILTER, COOLING PACKAGE
FLASHING, SIDE, HYD
FLASHING, STR HYD FOLD
GUIDE, STEERING
INSTRUCTIONS, ANSI
LIGHT, HAZARD
LIGHTS, WORKING
Online Owner's Manual
PANEL, POWER SUPPLY 120 V
PEDALS, DECELERATOR
PRODUCT LINK, CELLULAR PLE743
PUSH ROLLER, OSCILLATING
SCREED, SE47 FM
SEAT, VINYL, BASIC
SENSOR MOUNT, TELESCOPING
SENSOR, AUGER, SONIC
SENSOR, GRADE, SONIC, CAT
SENSOR, SLOPE, CAT
SYSTEM, VENTILATION
THICKNESS SCREWS, CW
TIRES, 14.0-20 GA 12PR E-7
UMBRELLA, CAT
WASHDOWN, PUMP & REEL W/ WAND
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering