Quick Search

CAT AP655F

CAT AP655F

Year
2019
Working hours
6,145 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
10421 Fern Hill Drive, FL
+1 813 313 9703
Show phone number
Basic information
BrandCAT AP655F
RING POWER SYSTEMS
Categorystabilizers / reclaimers
Serial NumberMH600446
Unit NumberMH600446
Catalog Number10154893
Year2019
Hours6,145 h
CountryUnited States
Location10421 Fern Hill Drive, United States
Pricing
Price Excluding Tax155,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationADAPTER, VIBE SCREED
APRON, MANUAL FOLD
COMMISSIONING, NOT NEEDED
CONTROL, BASE CAT G&S SYSTEM
CYLINDER KIT, STANDARD
ENGINE, CAT C4.4
EXTENSION, 1' AUGER LH
EXTENSION, 1' AUGER RH
EXTENSION, 6" AUGER, PAIR
EXTENSION, MAINFRAME, POWER
FLASHING, MANUAL FOLD
HEATER, ENGINE COOLANT, 120V
HOSE, REEL WITH WAND
INSTRUCTIONS, NORTH AMERICAN
LANE 2 ORDER
LIGHTS, WORKING
Online Owner's Manual
PACK, DOMESTIC TRUCK
PAINT, STANDARD, ANSI/ISO
PANEL, POWER SUPPLY
PEDALS, DECELERATOR
PRODUCT LINK, CELLULAR PL641
PUSH ROLLER, OSCILLATING
SEAT, VINYL, DELUXE
SENSOR, FEEDER, SONIC
SENSOR, GRADE, SONIC
SENSOR, SLOPE
STEERING, SPRING RETURN
TANK, WASHDOWN
THICKNESS SCREWS, CW
TRACK, MTS, SMOOTH
UMBRELLA, CAT
VENTILATION SYSTEM, NO CANOPY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering