Currently 18012 machines for sale
Quick Search

Used Compactors for Sale

When you work in the construction or paving industry, you need a machine that can compact a variety of materials. You can find the compactor you’re looking for by browsing our extensive selection of used Cat® compactors for sale from our dealer network. At Cat Used, we display all our equipment options together so you have easy access to affordable, reliable solutions.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Compactors
x
236 Search results for "Current filter"
Displaying: 145 - 168 Sort by: 
CAT CB64, 145,0002014
Casper, WY
2,555 h Specifications

See Details
CAT CB64, 85,0002015
Rock Springs, WY
4,265 h Specifications

See Details
CAT CB22, 33,0002017
Vacaville, CA
783 h

See Details
CAT CS78B, 225,0002019
Stockton, CA
2,425 hlightingproduct linkultra low sulfur diesel fuelair conditionererops

See Details
Wacker RT82-SC, 19,0002013
Chula Vista, CA
814 h

See Details
CAT CB68B, 49,5002017
Atlantic, IA
5,078 h Conditions Special Offers Customer Value Agreementwater spray systemproduct linklightingultra low sulfur diesel fuelbeacon

See Details
CAT CS56B, 272,0002023
Casper, WY
531 hguard, transmission

See Details
CAT CS56B, 327,8532023
Casper, WY
700 hguard, transmission

See Details
CAT CB7, 119,5002020
Tracy, CA
166 h Conditionslightingproduct linkultra low sulfur diesel fuelwater spray sysepa label

See Details
CAT CP34, 94,0002018
Sioux Falls, SD
742 hlighting systemoropsdirt arrangement

See Details
CAT CB22, 30,0002019
Merced, CA
973 h

See Details
CAT CW14, 53,5002013
Chula Vista, CA
1,269 hcanopy

See Details
CAT CB64, 37,0002014
Richmond, VA
2,486 hengine

See Details
Beuthling B100, 5,300
Shakopee, MN
6,251 h Conditions

See Details
MultiQuip MQ 1575, 22,9002016
Salt Lake City, UT
390 h

See Details
CAT CB64, 85,0002014
Richmond, VA
1,737 h Specifications

See Details
CAT CS56B, 162,0002021
Albuquerque, NM
1,866 hengineguard, transmission

See Details
CAT CP56B, 199,0002021
Aurora, CO
1,947 h Conditionsengineguard, transmission

See Details
CAT CB34B, 34,5002018
Grand Junction, CO
2,223 h Specificationsrops - folding

See Details
CAT CP56B, 166,0002020
Aurora, CO
2,487 h Conditionsguard, transmission

See Details
CAT CC2.7GC, 59,5002022
Aurora, CO
7 h Conditionsengine

See Details
CAT CB64, 35,0002014
Abingdon, VA
4,673 h Conditionslightingproduct linkultra low sulfur diesel fuel

See Details
CAT CP56B, 202,0002021
Colorado Springs, CO
829 h Conditionsguard, transmission

See Details
CAT CP56B, 307,2302023
Colorado Springs, CO
718 h Conditionsengineguard, transmission

See Details
Show more results

Compactors