Currently 18048 machines for sale
Quick Search

Used Compactors for Sale

When you work in the construction or paving industry, you need a machine that can compact a variety of materials. You can find the compactor you’re looking for by browsing our extensive selection of used Cat® compactors for sale from our dealer network. At Cat Used, we display all our equipment options together so you have easy access to affordable, reliable solutions.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Compactors
x
236 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
Bomag BT65, 3,5002019
TX
Specifications

See Details
Hamm HD140, 20,0002017
Marietta, GA
6,720 h Conditionswater spray systemlightingbeaconrops - open

See Details
CAT CB66B, 121,5002017
Gillette, WY
2,476 h

See Details
CAT CB64, 77,0002012
Rock Springs, WY
4,594 h

See Details
CAT CS56B, 149,8002021
Topeka Area, KS
2,166 hguard, transmission

See Details
CAT CS44B, 184,5002023
Kansas City, MO
176 hguard, transmission

See Details
CAT CB13-01, 92,3002020
Topeka Area, KS
2,395 h

See Details
CAT CB24B, 37,5002015
Hilo, HI
676 h

See Details
CAT CB15-01, 103,1002020
Wichita, KS
2,119 h

See Details
CAT CB4.0-03, 65,6002022
St. Joe, MO
300 h

See Details
Bomag BC 572 RB-2, 20,0002012
TX
13,392 h

See Details
CAT CB66B, 127,0002017
Cheyenne, WY
2,086 h

See Details
CAT CB10, 160,6712018
Richmond, VT
609 hair conditionererops

See Details
CAT CS44B, 108,6002017
Olathe, KS
751 h

See Details
CAT CB1.7-03, 32,6002020
Topeka Area, KS
420 h

See Details
CAT CB4.0-03, 77,1002022
Olathe, KS
258 h

See Details
CAT CS68B, 195,0002022
Casper, WY
1,398 hguard, transmission

See Details
CAT CP56B, 260,5002022
Sedalia, MO
126 hguard, transmission

See Details
CAT 826G II2003
San Antonio, TX
22,331 hair conditionererops

See Details
CAT CB64B, 43,5002016
Manhattan, KS
3,754 h Conditionswater spray systemlightingbeaconrops - openversa vibe vibratory system

See Details
CAT CS56B, 189,5002020
Rio Vista, CA
1,181 h Conditionslightingproduct linkultra low sulfur diesel fuelair conditionererops

See Details
CAT CS56B, 327,8532023
Casper, WY
381 hguard, transmission

See Details
CAT CB1.7-03, 29,4002020
Topeka Area, KS
1,002 h

See Details
CAT CB13, 115,0002019
Pleasant Grove, CA
879 h Specifications Protectionlightingproduct linkwater spray sysepa labelbeacon

See Details
Show more results

Compactors