Currently 17744 machines for sale
Quick Search

Used Compactors for Sale

When you work in the construction or paving industry, you need a machine that can compact a variety of materials. You can find the compactor you’re looking for by browsing our extensive selection of used Cat® compactors for sale from our dealer network. At Cat Used, we display all our equipment options together so you have easy access to affordable, reliable solutions.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Compactors
x
231 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT CB24B, 50,4102018
Pittston, PA
639 hlightingrops - open

See Details
MultiQuip MTX70HD, 4,5002018
TX
60 h

See Details
CAT CS64, 113,3002011
Murrysville, PA
4,261 h Conditionslightingeropsepa labelbeacon

See Details
CAT CB34B, 49,7002019
Wichita, KS
741 hrops - folding

See Details
CAT CB34B, 57,6002020
Topeka Area, KS
752 hrops - folding

See Details
Wacker RTLXSC3, 34,8002021
Topeka Area, KS
140 h

See Details
CAT CB10-01, 80,4002017
Topeka Area, KS
1,605 h

See Details
Wacker RTLXSC3, 22,8002019
Topeka Area, KS
648 h

See Details
CAT CB10-01, 82,5002018
Topeka Area, KS
1,974 h

See Details
CAT 815K, 695,0002018
Cranberry Township, PA
1,477 h Conditionslightingrops - enclosed

See Details
CAT CB10-01, 82,5002017
Topeka Area, KS
1,371 h

See Details
CAT CP56B, 190,0002020
Topeka Area, KS
1,707 hguard, transmission

See Details
CAT 815, 45,0001973
Portland, OR
2,455 hblade

See Details
CAT 826H, 725,0002008
Topeka, KS
20,192 h

See Details
CAT 825H, 399,8002006
Macon, GA
8,100 h Conditionsam fm radiolightingair conditionereropsepa label

See Details
CAT 826K, 549,8002019
Macon, GA
10,225 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT CP56B, 287,6002023
Topeka Area, KS
166 hguard, transmission

See Details
CAT CP56B, 223,2002023
Topeka Area, KS
410 hguard, transmission

See Details
CAT CB15-01, 121,6002019
Salina, KS
1,753 h

See Details
CAT 815, 619,8002021
Macon, GA
4,533 h Conditionstier 2 complianttier 1 compliantplus tipsemissions level - japan - step 4 finalregulatory status - cat_korea

See Details
Bomag BT65, 3,5002019
TX
Specifications

See Details
Hamm HD140, 20,0002017
Marietta, GA
6,720 h Conditionswater spray systemlightingbeaconrops - open

See Details
CAT CB66B, 121,5002017
Gillette, WY
2,476 h

See Details
CAT CB64, 77,0002012
Rock Springs, WY
4,594 h

See Details
Show more results

Compactors