Currently 17658 machines for sale
Quick Search

Used Compactors for Sale

When you work in the construction or paving industry, you need a machine that can compact a variety of materials. You can find the compactor you’re looking for by browsing our extensive selection of used Cat® compactors for sale from our dealer network. At Cat Used, we display all our equipment options together so you have easy access to affordable, reliable solutions.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Compactors
x
224 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT 816FII, 495,0002009
Brewer, ME
10 h Conditionstier 2 compliantemissions level - epa - epa tier 3emissions level - eu - eu stage iiiaair conditionerlighting

See Details
CAT CS68B, 210,0002022
Rock Springs, WY
725 hguard, transmission

See Details
Wacker BS604AS, 2,2802017
Topeka Area, KS
10 h

See Details
CAT 826K, 585,0002020
Lexngton, SC
8,205 h Conditionsair conditionerlightingmirrorsrops - enclosedproduct link

See Details
CAT CP44B, 153,0002020
Fort Dodge, IA
452 h Conditions Special Offers Customer Value Agreementemissions leveltier 2 complianttier 1 compliantproduct linklighting

See Details
Toro FP-3000, 1,2902017
Colby, KS
1 hengine

See Details
Hamm HD10, 27,3002019
Kansas City, MO
230 h Conditionslightingce plate

See Details
CAT CS68B, 260,0002023
Rock Springs, WY
975 hguard, transmission

See Details
CAT CB24B, 48,4102018
Ephrata, PA
503 h Conditionslightingrops - open

See Details
CAT 834G, 59,5302002
Eloy, AZ
55,219 hcounterweightfast fill fuelbladeheater

See Details
CAT 815F, 272,9502006
Harrisburg, PA
14,899 hrops - enclosedmirrorsblade

See Details
CAT CB2.503GC, 46,3502022
Eighty Four, PA
59 h Conditionswater spray systemlightingultra low sulfur diesel fuelrops - folding

See Details
CAT BHL CVP40, 7,9002018
MI

See Details
CAT CB2.7GC, 66,9502023
Pittston, PA
60 h Conditions

See Details
CAT CB24B, 51,5002020
Cranberry Township, PA
1,237 h Conditionsepa labellightingbeaconce platemat temperature sensors

See Details
Bomag BT65, 3,5002019
TX
Specifications

See Details
Wacker BS60-4, 4,0002018
TX
34 h

See Details
CAT CB24B, 50,4102018
Pittston, PA
639 hlightingrops - open

See Details
MultiQuip MTX70HD, 4,5002018
TX
60 h

See Details
CAT CS64, 113,3002011
Murrysville, PA
4,261 h Conditionslightingeropsepa labelbeacon

See Details
CAT CB34B, 49,7002019
Wichita, KS
741 hrops - folding

See Details
CAT CB34B, 57,6002020
Topeka Area, KS
752 hrops - folding

See Details
Wacker RTLXSC3, 34,8002021
Topeka Area, KS
137 h

See Details
CAT CB10-01, 80,4002017
Topeka Area, KS
1,599 h

See Details
Show more results

Compactors