Currently 17757 machines for sale
Quick Search

Used Compactors for Sale

When you work in the construction or paving industry, you need a machine that can compact a variety of materials. You can find the compactor you’re looking for by browsing our extensive selection of used Cat® compactors for sale from our dealer network. At Cat Used, we display all our equipment options together so you have easy access to affordable, reliable solutions.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Compactors
x
231 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
CAT CP34, 88,6002016
Macon, GA
1,452 h Conditionsemissions levelregulatory statustier 2 complianttier 1 compliantproduct link

See Details
CAT CB1.7-03, 32,6002020
Chanute, KS
344 h

See Details
CAT CP44B, 130,3002019
Topeka Area, KS
707 hguard, transmission

See Details
CAT CP56B, 160,0002019
Aurora, CO
2,343 h Conditionsguard, transmission

See Details
CAT CP54B, 129,8002015
Mcdonough, GA
1,817 h Conditionstier 2 complianttier 1 compliantemissions level - eu - ivregulatory status - cat_nr_epa/carb_eu_r120_china exportproduct link

See Details
CAT CP56B, 271,3002023
Topeka Area, KS
403 hguard, transmission

See Details
CAT CB15-01, 158,7002021
Manhattan, KS
1,458 h

See Details
CAT CS56B, 174,5002021
Colorado Springs, CO
1,236 h Conditionsguard, transmission

See Details
CAT CB1.7-03, 31,5002020
Olathe, KS
562 h

See Details
CAT CB64, 50,0002014
Russellville, AR
2,509 h Conditionstier 1 compliantwater spray systemlightingultra low sulfur diesel fuelrops - open

See Details
CAT 836K, 949,8002020
Macon, GA
5,479 h Conditionstier 2 complianttier 1 compliantarrangement - waste handlingplus tipsemissions level - epa - epa tier 4f

See Details
CAT CC34B, 43,9002016
St. Joe, MO
840 h Conditionsrops - folding

See Details
Dynapac C747B, 10,0001995
Russellville, AR
9,999 h

See Details
CAT CS34, 86,9002018
Topeka Area, KS
623 h

See Details
CAT CS56B, 274,3182022
Aurora, CO
863 h Conditionsengineguard, transmission

See Details
CASE SV212D, 95,0002018
Russellville, AR
663 h

See Details
Sakai SV510TF, 25,0002001
Jacksonville, AR
7,347 h Conditions

See Details
CAT 826K, 605,0002017
Montgomery, AL
7,537 h Conditionsair conditionerrops - enclosed

See Details
CAT CP34, 102,1002020
Topeka Area, KS
678 h

See Details
CAT 826K, 888,6002022
Macon, GA
4,332 h Conditionstier 2 complianttier 1 compliantarrangement - waste handlingplus tipsemissions level - epa - epa tier 4f

See Details
Wacker BS604AS, 3,4802021
Great Bend, KS
113 h

See Details
CAT CS34, 97,7002020
Topeka Area, KS
538 h

See Details
CAT CB16, 331,0002023
Topeka Area, KS
312 hballast tank

See Details
CAT 816F, 39,0002006
Felton, DE
17,188 h Conditionsair conditionerlightingultra low sulfur diesel fuelmirrorsradio

See Details
Show more results

Compactors