Volvo MC95C

Volvo MC95C

Price
21,500 USD
Year
2017
Working hours
1106 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo MC95C
CategorySkid Steer Loaders
Serial Number2211336
Unit Number465026
Catalog NumberCU4461629
Manufacturing Year2017
Hours1106 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax$ 21,500
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional InformationTIRES,31-10-20 CAMSO/SOLID @50%
LIGHTING, INTERIOR & WORK
SUSPENSION, SEAT W/BELT
BUCKET-GP,68" W/BOCE
KEYLESS START/FIRE EXTINGUISHER
1106 /03/28/19 (METER RESET@970)
SELF-LEVELING, HYDRAULIC
QUICK COUPLER, HYDRAULIC
2017 VOLVO MC95C SKID STEER
TRANSMISSION, HYDROSTATIC
AS IS / AS RECEVIED
OROPS / ALARM,TRAVEL /BEACON
ENGINE,KOHLER KDI 2054 TCR,TIER4
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • FairDented
  • FairTop front damage, sides dented
  • FairUnderside dented
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • FairBucket step bent
  • Yes
safety items
  • Good
  • Good
  • YesSides and top dented
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • FairHard to open, door bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHour meter was reset after engine repairs
  • Fair
  • FairTorn
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairFront flood not operational
  • Good
  • Good
hydraulics
  • FairTilt cyl. Tube damaged
  • Good
  • Good
  • Good
  • Good
  • FairMountings worn, pin lock bolt broken
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Fair
  • FairTilt cyl. Mountings worn
  • Fair
  • Fair
  • FairFront top dented, main mountings worn, bottom stops Ls. Bent, rs. Pad torn
  • Fair
  • Fair
comments, misc. repairs, general remarks
  • Hour meter was reset shows 137 hrs. As per customer it had 970 hrs.
tires
  • Solid wheels camso 31-10-20 fair condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone