Volvo MC95C

Volvo MC95C

Price
16,500 USD
Year
2016
Working hours
2560 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo MC95C
CategorySkid Steer Loaders
Serial Number2211325
Unit Number465003
Catalog NumberCU4458968
Manufacturing Year2016
Hours2560 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax$ 16,500
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional Information2016 VOLVO MC95C SKID STEER
ENGINE,KOHLER KDI 2054 TCR,TIER4
FORKS,PALLET PF-48" (DAMAGED)
KEYLESS START/FIRE EXTINGUISHER
OROPS / ALARM,TRAVEL /BEACON
QUICK COUPLER, HYDRAULIC
SELF-LEVELING, HYDRAULIC
SUSPENSION,SEAT W/BELT
TIRES, 10X16.5 8PR SOLID @15%
AS IS / AS RECEVIED
LIGHTING, INTERIOR & WORK
TRANSMISSION, HYDROSTATIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone