Volvo MC95C

Volvo MC95C

Price
25,000 USD
Year
2017
Working hours
1378 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo MC95C
CategorySkid Steer Loaders
Serial Number2211345
Unit Number465027
Catalog NumberCU4462432
Manufacturing Year2017
Hours1378 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$ 25,000
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional Information2017 VOLVO MC95C SKID STEER
AS IS / AS RECEVIED
AUXILIARY, HYDRAULICS
BUCKET-GP,68" W/BOCE (WORN)
ENGINE,KOHLER KDI 2054 TCR,TIER4
KEYLESS START/FIRE EXTINGUISHER
LIGHTING, INTERIOR & WORK
OROPS / ALARM,TRAVEL / BEACON
QUICK COUPLER, HYDRAULIC (WORN)
SELF-LEVELING, HYDRAULIC
SUSPENSION, SEAT W/BELT
TIRES, 10X16.5 8PR SOLID @10%
TRANSMISSION, HYDROSTATIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone