New Holland L230

New Holland L230

Price
40,000 USD
Year
2013
Working hours
179 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland L230
CategorySkid Steer Loaders
Serial NumberNDM472234
Unit Number466802
Catalog NumberCU4450791
Manufacturing Year2013
Hours179 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$ 40,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional Information2 SPEED TRAVEL / RIDE CONTROL
2013 NEW HOLLAND L230 SKID STEER
AIR CONDITIONER/HEATER/DEFROSTER
AS IS / AS RECEIVED
AUXILIARY HYDRAULICS 22.4GPM
BLOCK HEATER / COUNTWERWEIGHT
BUCKET-GP, 78" W/BOCE, 0.62CYD
ENGINE,FPT-90HP,3.2L, TIER 4
EROPS / ALARM, TRAVEL
HIGH FLOW HYDRAULICS,37.6 GPM
LIGHTING, INTERIOR & WORK
SEAT, STANDARD W/2"BELT
SELF LEVELING / AM FM RADIO
TIRES,14.00 X 17.5 - HD @80%
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesVery clean unit
safety items
  • Good
  • Good
  • All working
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 70% plus
  • All good like new
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Red
  • Like new
  • Very Good
  • no smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Over flow tank had a crack and is epoxyed is fine
electrical, starting and charging system
  • Yes
  • No
  • Stars fine is in very good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • All good High Flow unit
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Good
tandems/gears/bearings/chains
  • Good
  • Goodvery good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 78
  • Good
  • Bucket very good condition Hay Forks do not go witrh trade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is very low Hour Like new condition
tires
  • No
  • 90 %
  • 17.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front90NoNoNo
Left Rear90NoNoNo
Right Front90NoNoNo
Right Rear90NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone