New Holland L228

New Holland L228

Price
27,000 USD
Year
2015
Working hours
515 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland L228
CategorySkid Steer Loaders
Serial NumberNFM402694
Unit Number476493
Catalog NumberCU4590958
Manufacturing Year2015
Hours515 h
CountryUnited States
LocationCarbondale, CO
Pricing
Price Excluding Tax$ 27,000
Tax-
Price Including Tax-
Details
Additional Information2015 NEW HOLLAND L228 SKID STEER
AS IS / AS RECEIVED
AUXILIARY HYDRAULICS,24.2 GPM
BUCKET-LM,80" W/ BOCE 0.4CYD
ELECTRO HYDRAULIC SYSTEM, STD
ENGINE,FPT/F5H FL463,3.4L,68HP,
LIGHTING,INTERIOR & WORK HALOGEN
OROPS / ALARM,TRAVEL
QUICK COUPLER, HYDRAULIC
SEAT, VINYL SUSPENSION W/ 2"BELT
TIRES,GALAXY 12-16.5 @35%
*PRE-HEATER ONLY / PARKING BRAKE
HAND AND FOOT CONTROLS
Features
Additional Information2015 NEW HOLLAND L228 SKID STEER
AS IS / AS RECEIVED
AUXILIARY HYDRAULICS,24.2 GPM
BUCKET-LM,80" W/ BOCE 0.4CYD
ELECTRO HYDRAULIC SYSTEM, STD
ENGINE,FPT/F5H FL463,3.4L,68HP,
LIGHTING,INTERIOR & WORK HALOGEN
OROPS / ALARM,TRAVEL
QUICK COUPLER, HYDRAULIC
SEAT, VINYL SUSPENSION W/ 2"BELT
TIRES,GALAXY 12-16.5 @35%
*PRE-HEATER ONLY / PARKING BRAKE
HAND AND FOOT CONTROLS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Yes
  • GoodOpen cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairNo date on belt
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 80” large bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in good operating condition, tight and everything is working
tires
  • No
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxy1635NoNoNo
Left RearGalaxy1635NoNoNo
Right FrontGalaxy1635NoNoNo
Right RearGalaxy1635NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone