New Holland L185

New Holland L185

Price
19,500 USD
Year
2007
Working hours
2112 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland L185
CategorySkid Steer Loaders
Serial NumberN7M464757
Unit Number469164
Catalog NumberCU4481275
Manufacturing Year2007
Hours2112 h
CountryUnited States
LocationCommerce City, CO
Pricing
Price Excluding Tax$ 19,500
Tax-
Price Including Tax-
Details
Additional Information*HOT LIST PRICING
* NEW SEAT, VINYL W/BELT
2007 NEW HOLLAND L185 SKID STEER
AIR CONDITIONER / HEATER
AS IS / AS RECEIVED
BUCKET-GP, 72" W/BOCE
COUNTERWEIGHT / QUICK COUPLER
ENGINE,F5C E5454, 3.2L,76HP
HAND & FOOT CONTROL
HYDRAULICS,STANDARD FLOW 20.8GPM
OPEN CANOPY / OROPS
TRANSMISSION, HYDROSTATIC
LIGHTING, INTERIOR & WORK
Features
Additional Information*HOT LIST PRICING
* NEW SEAT, VINYL W/BELT
2007 NEW HOLLAND L185 SKID STEER
AIR CONDITIONER / HEATER
AS IS / AS RECEIVED
BUCKET-GP, 72" W/BOCE
COUNTERWEIGHT / QUICK COUPLER
ENGINE,F5C E5454, 3.2L,76HP
HAND & FOOT CONTROL
HYDRAULICS,STANDARD FLOW 20.8GPM
OPEN CANOPY / OROPS
TRANSMISSION, HYDROSTATIC
LIGHTING, INTERIOR & WORK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Yes
  • No
  • Fair
  • Fair
  • Fair
  • Good
  • Fairopens no problem
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • No
  • No
  • No
  • No
  • No
  • Poor
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Fair
  • Poor
  • Good
  • Poor
  • Good2105.9
  • Fairexpired
  • Poor
  • Good
  • Poor
engine
  • No
  • No
  • No
  • Yes
  • No
  • Nominor
  • No
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodno smoke on cold start 36 degrees
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Fair
  • Goodno smoke on cold start 36 degrees
  • Good
  • Good
hydraulics
  • No
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
comments, misc. repairs, general remarks
  • Unit in operating condition
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front15
Left Rear15
Right Front15
Right Rear15
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources