New Holland C232

New Holland C232

Price
44,000 USD
Year
2017
Working hours
514 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland C232
CategorySkid Steer Loaders
Serial NumberNHM429082
Unit NumberMA26857
Catalog NumberCU4494107
Manufacturing Year2017
Hours514 h
CountryUnited States
LocationSioux Falls, SD
Pricing
Price Excluding Tax44,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional information17.7" TRACKS @ 60%
78" BUCKET W/BOCE
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional information17.7" TRACKS @ 60%
78" BUCKET W/BOCE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • No
  • Yes
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 298 1700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone