Kubota SVL95S2

Kubota SVL95S2

Price
53,000 USD
Year
2018
Working hours
959 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKubota SVL95S2
CategorySkid Steer Loaders
Serial Number39230
Unit NumberEQ119600
Catalog NumberCU4700378
Manufacturing Year2018
Hours959 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax53,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Additional InformationSVL95S2
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Additional InformationSVL95S2
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • No
  • Overall good appearance
  • Good
  • GoodCab
  • Good
  • FairMinor rear door area damage.
  • Good
  • FairBoth bent.
  • Good
  • Good
  • Good
  • FairMinor rear door area damage.
  • Good
  • FairMinor bucket step bent.
safety items
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • YesInop
  • YesBehind cab seat.
  • No
  • No
  • Full
  • 1/2
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront plexiglass minor cracking.
  • GoodLeft front vent broken.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWiper blade coming apart.
engine
  • No
  • No
  • NoOil level low & dark.
  • No
  • No
  • No
  • Green
  • Engine runs well. Unknown last service ?
  • Normal
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Has working cab radio.
  • GoodCharging well.
  • Good
  • GoodAll floods working.
  • Good
  • GoodMachine has front tool harness / Cap for harness missing.
hydraulics
  • No
  • Operates well
  • FairI cant get it to work
  • FairClam bucket hose covers worn.
  • Good
  • Good
  • Good
  • FairLevel low.
  • Good
tandems/gears/bearings/chains
  • Good
  • GoodTwo speed travel working.
  • Good
  • Good
bucket
  • 80".
  • 463184.
  • Some hardfacing done to bucket.
  • FairExpect some wear
  • Good
  • GoodHas front side cutters installed.
  • PoorEdge worn thin.
  • Good
  • Good
  • FairBearing wear
  • FairHydraulic coupler working. Expect some wear @ locking pins.
comments, misc. repairs, general remarks
  • Inspection performed 9Oct20 @ 966 hrs.
  • Serial # Plate torn off and laying in cup holder inside cab.
tires
  • 18" rubber track machine. Tracks worn 75%. Sprockets worn 50%.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone