Quick Search

Kubota MANUFACTURING OF AMERICA SVL65-2

Kubota MANUFACTURING OF AMERICA SVL65-2

Year
2021
Working hours
880 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Grapevine, TX
+1 7262167607
Show phone number
Basic information
BrandKubota MANUFACTURING OF AMERICA SVL65-2
HOLT CAT
CategorySkid Steer Loaders
Serial NumberM1J17782
Unit NumberCES001717
Catalog Number10005481
Year2021
Hours880 h
CountryUnited States
LocationGrapevine, United States
Pricing
Price Excluding Tax59,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
2 SPEED TRAVEL2 SPEED TRAVEL
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
OROPSOROPS
BUCKETBUCKET
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
750
  • Yes
  • No
  • FairSOME DENTS
  • GoodSMALL DENTS
  • Good
  • Good
  • Good
  • Good
  • FairDAMAGED
  • Good
  • FairROUGH AREAS
  • FairSOME DENTS
  • Good
  • FairDAMAGED STEP
safety items
200
  • Yes
  • Yes
  • Yes
  • GoodOPERATIONAL
  • GoodOPERATIONAL
gauges, operator station, console
1010
  • YesOPERATIONAL
  • No
  • No
  • No
  • Yes
  • 20%
  • Good
  • Good
  • Good
  • GoodOPERATIONAL
  • Good
  • Good
  • GoodOPERATIONAL
  • GoodOPERATIONAL
  • Good
  • FairTORN CUSHION
  • GoodOPERATIONAL
engine
710
  • No
  • NoLOW OIL LEVEL
  • No
  • No
  • No
  • OK
  • ENGINE STARTS AND OPERATES PROPERLY- NO LEAKS FOUND
  • OK
  • FairDIRTY AIR FILTER
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
320
  • GoodOPERATIONAL
  • Good
  • FairLEFT FRONT WORK LIGHT IS DAMAGED. RIGHT FRONT WORK LIGHT INOP
  • GoodOPERATIONAL
  • FairTORN AND LOOSE WIRE
tandems/gears/bearings/chains
410
  • Good
  • FairMACHINE TRAVELS STRAIGHT AND OPERATES ON BOTH SPEEDS. MACHINE STEERS AND COUNTER STEERS PROPERLY ON TURTLE SPEED. ******ON RABBIT SPEED COUNTER STEERING TO THE RIGHT IS SLUGGISH. *******
  • Good
  • Good
  • Good
hydraulics
420
  • YesSOME OIL SEEPING AROUND
  • IMPLEMENTS OPERATE PROPERLY- SELF LEVELING DOSNT OPERATE PROPERLY.
  • Good
  • FairBOTH SEEPING
  • Good
  • Good
  • Good
  • FairRIGHT TILT CYLINDER SEEPING
bucket
223
  • 72"
  • DENTS AND WEAR ON THE INSIDE. DAMAGED SIDES. BOTTOM OF BUCKET IS WORN OUT
  • PoorWORN OUT
  • FairWEAR ON P/B
  • PoorDAMAGED SIDES
  • Good
  • FairWEAR ON P/B
  • Good
  • PoorMISSING TEETH. WORN OUT ADAPTERS
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesTRACKS HAVE DEEP CUTS AND CHUNKS MISSING.
Track / Belt Thickness47mm
Track / Belt Width14.5"
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionPoorNEEDS NEW BELTS
comments, misc. repairs, general remarks
  • ENGINE STARTS AND OPERATES PROPERLY- NO LEAKS FOUND
  • MACHINE TRAVELS STRAIGHT AND OPERATES ON BOTH SPEEDS.
  • MACHINE STEERS AND COUNTER STEERS PROPERLY ON TURTLE SPEED. *****ON RABBIT SPEED COUNTER STEERING TO THE RIGHT IS SLUGGISH. ******
  • IMPLEMENTS OPERATE PROPERLY- SELF LEVELING DOSNT OPERATE PROPERLY.
  • TRADE & CES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering