John Deere & CO. 333D

John Deere & CO. 333D

Price
30,000 USD
Year
2012
Working hours
3784 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 333D
CategorySkid Steer Loaders
Serial Number227212
Unit Number479250
Catalog NumberCU4668330
Manufacturing Year2012
Hours3784 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax30,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information12 VOLT / 70 AMP SYSTEM
2012 JOHN DEERE 333D CTL LOADER
AIR CONDITIONER/HEATER/DEFROSTER
ALARM,TRAVEL /(1) 12V POWER PORT
ANTI-THEFT SYSTEM / EROPS-FOPS
AS IS / AS RECEIVED
AUTO PREHEATER / ROOF WINDOW
AUXILIARY HYDRAULICS ... GPM
BATTERY,925CCA / REARVIEW MIRROR
EH PATTERN JOYSTICK CONTROLS
ENCLOSED CAB W/INTERIOR LIGHTS
ENGINE,E5030HT,90HP,5CYL,TIER 3
FRONT & REAR TIE DOWNS
HYDRAULIC WET DISC BRAKES
HYDRAULICS, STANDARD ... HP
JD-SSL, BUCKET-GP, 74" BOCE
LIGHTING,HALOGEN WORK FRT & REAR
QUIK-TACH HYDRAULIC COUPLER
SEAT, VINYL SUSPENSION W/2" BELT
TRACKS,RUBBER 17.7" 5 ROLLERS EA
TRANSMISSION, HYDROSTATIC 2 SPD
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information12 VOLT / 70 AMP SYSTEM
2012 JOHN DEERE 333D CTL LOADER
AIR CONDITIONER/HEATER/DEFROSTER
ALARM,TRAVEL /(1) 12V POWER PORT
ANTI-THEFT SYSTEM / EROPS-FOPS
AS IS / AS RECEIVED
AUTO PREHEATER / ROOF WINDOW
AUXILIARY HYDRAULICS ... GPM
BATTERY,925CCA / REARVIEW MIRROR
EH PATTERN JOYSTICK CONTROLS
ENCLOSED CAB W/INTERIOR LIGHTS
ENGINE,E5030HT,90HP,5CYL,TIER 3
FRONT & REAR TIE DOWNS
HYDRAULIC WET DISC BRAKES
HYDRAULICS, STANDARD ... HP
JD-SSL, BUCKET-GP, 74" BOCE
LIGHTING,HALOGEN WORK FRT & REAR
QUIK-TACH HYDRAULIC COUPLER
SEAT, VINYL SUSPENSION W/2" BELT
TRACKS,RUBBER 17.7" 5 ROLLERS EA
TRANSMISSION, HYDROSTATIC 2 SPD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone