John Deere & CO. 331G

John Deere & CO. 331G

Price
41,000 USD
Year
2017
Working hours
2353 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 331G
CategorySkid Steer Loaders
Serial Number312724
Unit Number477088
Catalog NumberCU4600810
Manufacturing Year2017
Hours2353 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$ 41,000
Tax-
Price Including Tax-
Details
Accessories
FIRE EXTINGUISHERFIRE EXTINGUISHER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information12 VOLT / 90 AMP SYSTEM
2 SPEED TRAVEL / LCD MONITOR
2017 CATERPILLAR 331G CTL LOADER
2353/03/11/20
AIR CONDITIONER/HEATER/DEFROSTER
AIR-RIDE CLOTH SEAT W/ 2" BELT
AM-FM,RADIO W/BLUETOOTH AUX.
AS IS / AS RECEIVED
BUCKET-GP, 72" W/BOCE (WORN)
ENGINE,YANMAR,3.1L,88.5HP,TIER 4
HYDRAULICS,STD.FLOW 47HP/23.5GPM
JOYSTICK CONTROLS
KEYLESS ANTI-THEFT SYSTEM/ EROPS
LIGHTING,INTERIOR-CAB & WORK LED
QUICK COUPLER,ELECTRIC
TRACKS, BLK 15.8",5 ROLLERS @60%
TRANSMISSION,HYDROSTATIC
Features
Accessories
FIRE EXTINGUISHERFIRE EXTINGUISHER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information12 VOLT / 90 AMP SYSTEM
2 SPEED TRAVEL / LCD MONITOR
2017 CATERPILLAR 331G CTL LOADER
2353/03/11/20
AIR CONDITIONER/HEATER/DEFROSTER
AIR-RIDE CLOTH SEAT W/ 2" BELT
AM-FM,RADIO W/BLUETOOTH AUX.
AS IS / AS RECEIVED
BUCKET-GP, 72" W/BOCE (WORN)
ENGINE,YANMAR,3.1L,88.5HP,TIER 4
HYDRAULICS,STD.FLOW 47HP/23.5GPM
JOYSTICK CONTROLS
KEYLESS ANTI-THEFT SYSTEM/ EROPS
LIGHTING,INTERIOR-CAB & WORK LED
QUICK COUPLER,ELECTRIC
TRACKS, BLK 15.8",5 ROLLERS @60%
TRANSMISSION,HYDROSTATIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Yes
  • No
  • Very dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairscrapes
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • No
  • No
  • No
  • No
  • Yes
  • DEF CODE kept unit in slow mode
  • Good
  • FairHard to latch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2350HRS
  • Fairage
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • YesMinor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor leak Left cyl
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Fairsome movement
  • Good
  • Fairworn
  • Good
  • Fairsome movement
  • PoorCut elec line
comments, misc. repairs, general remarks
  • Normal const wear & tear
tires
  • Yes
  • Track 60% remain, very loose and needs adjustment
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources