John Deere & CO. 333G

John Deere & CO. 333G

Price
56,000 USD
Year
2017
Working hours
1336 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 333G
CategorySkid Steer Loaders
Serial NumberHF306961
Unit Number472837
Catalog NumberCU4549620
Manufacturing Year2017
Hours1336 h
CountryUnited States
LocationBloomfield, CO
Pricing
Price Excluding Tax$ 56,000
Tax-
Price Including Tax-
Details
Additional Information1330/10/18/19
2 SPEED TRAVEL / PRODUCT LINK
2017 JOHN DEERE 333G TRK LOADER
AIR CONDITIONER/HEATER/DEFROSTER
AM FM RADIO BLUETOOTH
AS IS / AS RECEIVED
AUXILIARY HYDRAULICS / EROPS
BUCKET-GP,80" W/BOCE JD
COUNTERWEIGHT / ALARM, TRAVEL
ENGINE,YANMAR 3.1L,96.6HP,TIER 4
HYDRAULICS,STANDARD 25GPM / 50HP
LIGHTING,INTERIOR-CAB & WORK (3)
PRE-HEATER ONLY/JOYSTICK CONTROL
QUICK COUPLER, HYDRAULIC
SEAT VINYL,SUSPENSION W/2" BELT
SPROCKET DRIVE / 5 ROLLERS
TRACK SHOES, 17.7" BLACK RUBBER
TRANSMISSION, HYDROSTATIC
Features
Additional Information1330/10/18/19
2 SPEED TRAVEL / PRODUCT LINK
2017 JOHN DEERE 333G TRK LOADER
AIR CONDITIONER/HEATER/DEFROSTER
AM FM RADIO BLUETOOTH
AS IS / AS RECEIVED
AUXILIARY HYDRAULICS / EROPS
BUCKET-GP,80" W/BOCE JD
COUNTERWEIGHT / ALARM, TRAVEL
ENGINE,YANMAR 3.1L,96.6HP,TIER 4
HYDRAULICS,STANDARD 25GPM / 50HP
LIGHTING,INTERIOR-CAB & WORK (3)
PRE-HEATER ONLY/JOYSTICK CONTROL
QUICK COUPLER, HYDRAULIC
SEAT VINYL,SUSPENSION W/2" BELT
SPROCKET DRIVE / 5 ROLLERS
TRACK SHOES, 17.7" BLACK RUBBER
TRANSMISSION, HYDROSTATIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • bucket
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources