John Deere & CO. 326E

John Deere & CO. 326E

Price
20,000 USD
Year
2016
Working hours
5932 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 326E
CategorySkid Steer Loaders
Serial Number294983
Unit Number475346
Catalog NumberCU4581698
Manufacturing Year2016
Hours5932 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax$ 20,000
Tax-
Price Including Tax-
Details
Additional Information2016 JOHN DEERE 326E SKID STEER
5932/02/06/19
AIR CONDITIONER/HEATER/DEFROSTER
ALARM, TRAVEL / ENCLOSED CAB
AS IS / AS RECEVIED
AUXILIARY HYDRAULICS, 31.3GPM
ENGINE,YANMAR 4TNV98CT,3.3L,T-4
FORK, 48" STD W/ CLEAN OUT PLATE
HYDRAULICS, STANDARD FLOW 42HP
JOYSTICK CONTROLS / 12V & 70AMP
QUICK COUPLER, HYDRAULIC
SEAT, VINYL MECHANICAL W/2" BELT
TIRES,CAMSO 12X16.5 @15%
TRANSMISSION, HYDROSTATIC
LIGHTING,INTERIOR & WORK HALOGEN
COUNTERWEIGHT / EROPS
Features
Additional Information2016 JOHN DEERE 326E SKID STEER
5932/02/06/19
AIR CONDITIONER/HEATER/DEFROSTER
ALARM, TRAVEL / ENCLOSED CAB
AS IS / AS RECEVIED
AUXILIARY HYDRAULICS, 31.3GPM
ENGINE,YANMAR 4TNV98CT,3.3L,T-4
FORK, 48" STD W/ CLEAN OUT PLATE
HYDRAULICS, STANDARD FLOW 42HP
JOYSTICK CONTROLS / 12V & 70AMP
QUICK COUPLER, HYDRAULIC
SEAT, VINYL MECHANICAL W/2" BELT
TIRES,CAMSO 12X16.5 @15%
TRANSMISSION, HYDROSTATIC
LIGHTING,INTERIOR & WORK HALOGEN
COUNTERWEIGHT / EROPS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Yes
  • Fair
  • Fair
  • Good
  • FairBattery hold down missing
  • Fair2 side covers dented, top grill latch not operational
  • Fair
  • FairFuel leak under
  • PoorBent
  • Good
  • Fair
  • Good
  • FairGrill dented
  • FairSmall cover loose
  • Fair
safety items
  • Yes
  • Yes
  • Yes
  • PoorDamage
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • PoorNot blowing air
  • Good
  • FairWorn, hinge damage
  • FairFault codes present, emission codes
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • FairTorn
  • FairPark brake indicator light stays on
  • Fair
engine
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Yellow
  • May need to check emission filter, low power, rpms, fault codes
  • Normal
  • Normal
  • Fair
  • Fair
  • Fair
  • FairCheck pdf filter
  • Fair
  • Fair
  • FairLow power, check rpms
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairTails not operational
  • Good
  • Good
hydraulics
  • YesAuxiliary tube broken off
  • PoorAuxiliary hyd. Tubes damaged, valve loose mountings
  • Good
  • Good
  • Good
  • Good
  • Fair
attachments / work tools
  • Forks with clean out plates
tandems/gears/bearings/chains
  • Good
  • Good
  • FairSlow steering
  • Good
  • Fair
  • FairSlow steering
  • FairSlow steering
bucket
  • Fair
  • FairRs. Front caved in dented, gouges, rear corner dented
  • FairWorn
  • Fair
comments, misc. repairs, general remarks
  • Slow steering
  • Emission exhaust filter may need replacing, low power, check rpms, fault codes
tires
  • Lf. Rim using lug washers, several rims dented
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCamso15NoYesYes
Left RearCamso2NoYesYes
Right FrontCamso20NoNoNo
Right RearCamso3NoYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources