John Deere CT 322

John Deere CT 322

Price
21,096 USD
Year
2008
Working hours
2777 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere CT 322
CategorySkid Steer Loaders
Serial NumberT0322TB164657
Catalog NumberCU4430721
Manufacturing Year2008
Hours2777 h
CountryCanada
LocationAcheson Supercentre, AB
Pricing
Price Excluding Tax$ 21,096
Tax-
Price Including Tax-
Features
Accessories
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional Information*FINNING VALUE USED
320MM ZIGZAG STYLE TRACKS & U/C AT 50%
72" GP BUCKET W/SERRATED EDGE
CAB, HEAT, A/C
FOOT CONTROLS
STANDARD FLOW HYDRAULICS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone