John Deere & CO. 316GR

John Deere & CO. 316GR

Price
38,000 USD
Year
2019
Working hours
69 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 316GR
CategorySkid Steer Loaders
Serial Number363399
Unit Number479201
Catalog NumberCU4661289
Manufacturing Year2019
Hours69 h
CountryUnited States
LocationPueblo, CO
Pricing
Price Excluding Tax38,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information69/08/11/20
TIRES,GALAXY 10-16.5 ... CAB W/POLY DOOR & WIPER
COUNTERWEIGHT,1900 LBS
REMOVABLE TOP WINDOW
750 CCA BATTERY / 12-VOLT PORT
ALL WET DISC BRAKES, HYD RELEASE
3 TIE DOWNS / REARVIEW MIRROR
SEAT,SUSPENSION CLOTH W/3"BELT
DELUXE LED INSTRUMENT PANEL
LIGHTING,HALOGEN FRONT 2, REAR 1
HAND & FOOT CONTROLS
EROPS-FOPS / ALARM, TRAVEL
COUPLER, HYDRAULIC QUICK-TATCH
12 VOLT / 90 AMP SYSTEM
AM-FM RADIO W/ DELUXE ANTENNA
AIR CONDITIONER/HEATER/DEFROSTER
AUXILIARY, HYDRAULICS ... GPM
EH PILOT CONTROLS W/ JOYSTICKS
2 SPD TRAVEL / SELF LEVELING
HYDRAULICS,STANDARD FLOW ... HP
2019 JOHN DEERE 316GR SKID STEER
ENGINE,YANMAR 2.1L, 651HP,TIER 4
AS IS / AS RECEIVED
TRANSMISSION,HYDROSTATIC 2F-2R
BUCKET-GP,72" BOCE
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information69/08/11/20
TIRES,GALAXY 10-16.5 ... CAB W/POLY DOOR & WIPER
COUNTERWEIGHT,1900 LBS
REMOVABLE TOP WINDOW
750 CCA BATTERY / 12-VOLT PORT
ALL WET DISC BRAKES, HYD RELEASE
3 TIE DOWNS / REARVIEW MIRROR
SEAT,SUSPENSION CLOTH W/3"BELT
DELUXE LED INSTRUMENT PANEL
LIGHTING,HALOGEN FRONT 2, REAR 1
HAND & FOOT CONTROLS
EROPS-FOPS / ALARM, TRAVEL
COUPLER, HYDRAULIC QUICK-TATCH
12 VOLT / 90 AMP SYSTEM
AM-FM RADIO W/ DELUXE ANTENNA
AIR CONDITIONER/HEATER/DEFROSTER
AUXILIARY, HYDRAULICS ... GPM
EH PILOT CONTROLS W/ JOYSTICKS
2 SPD TRAVEL / SELF LEVELING
HYDRAULICS,STANDARD FLOW ... HP
2019 JOHN DEERE 316GR SKID STEER
ENGINE,YANMAR 2.1L, 651HP,TIER 4
AS IS / AS RECEIVED
TRANSMISSION,HYDROSTATIC 2F-2R
BUCKET-GP,72" BOCE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Yes
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • None
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • All photos
tires
  • 95%
  • 10-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxyNoNoNo
Left RearGalaxyNoNoNo
Right FrontGalaxyNoNoNo
Right RearGalaxyNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone