Quick Search

Hyundai HL955

Hyundai HL955

Year
2017
Working hours
6,997 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Nancy / Gondreville, 54
+33 149228299
Show phone number
Basic information
BrandHyundai HL955
BERGERAT MONNOYEUR S.A.S.
CategoryWheel Loaders
Serial NumberHHKHW500PH0000228
Unit Number22046838
Catalog Number10079531
Year2017
Hours6,997 h
CountryFrance
LocationNANCY / GONDREVILLE, France
Pricing
Price Excluding Tax64,212 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler Type - HydraulicCoupler Type - Hydraulic
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Pilot ControlPilot Control
CE PlateCE Plate
BucketBucket
Self LevelingSelf Leveling
RadioRadio
ROPSROPS
Forks - PalletForks - Pallet
Heater / DefrosterHeater / Defroster
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
310
  • Good
  • Good
  • Fair
  • Good
gauges, operator station, console
410
  • Fair
  • Good
  • Good
  • Good
  • Good
engine
100
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
200
  • Good
  • Good
hydraulics
300
  • Good
  • Good
  • Good
attachments / work tools
100
  • Coupleur hydraulique et fourches à palette de 1200mm.
  • Good
bucket
  • 2.4M3
  • Godet reprise lame droite et contre lame.2650mm.
tires
  • 35%
  • XHA2
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN30
Left RearMICHELIN40
Right FrontMICHELIN30
Right RearMICHELIN40
comments, misc. repairs, general remarks
  • Direction volant et/ou Joystick
  • Graissage automatique
  • Clapet de sécurité sur les 3 verins
  • FR-15
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering