Quick Search

Caterpillar 226D3 C3H2

Caterpillar 226D3 C3H2

Year
2022
Working hours
1,360 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCaterpillar 226D3 C3H2
CategorySkid Steer Loaders
Serial NumberEK501542
Unit NumberBCP01407
Catalog Number10031412
Year2022
Hours1,360 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax58,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRICED NEW 01/20/23 EKPRICED NEW 01/20/23 EK
*FILM, TWO SPEED*FILM, TWO SPEED
BATTERY,HD,DISCONNECT, 850 CCABATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUSCAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNALCOUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, GLASSDOOR, CAB, GLASS
HEATER, ENGINE BLOCK, 120VHEATER, ENGINE BLOCK, 120V
HYDRAULIC OIL, STANDARDHYDRAULIC OIL, STANDARD
INSTRUCTIONS, ANSI, USAINSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISHINSTRUCTIONS, ENGLISH
PRODUCT LINK, CELLULAR PL243PRODUCT LINK, CELLULAR PL243
REAR LIGHTSREAR LIGHTS
RIDE CONTROL, NONERIDE CONTROL, NONE
LANE 2 ORDERLANE 2 ORDER
SHIPPING/STORAGE PROTECTIONSHIPPING/STORAGE PROTECTION
*FAN, COOLING, DEMAND*FAN, COOLING, DEMAND
*QUICK COUPLER, HYDRAULIC*QUICK COUPLER, HYDRAULIC
*RADIO, AM/FM, BLUETOOTH*RADIO, AM/FM, BLUETOOTH
*ROPS, ENCLOSED WITH A/C (C3)*ROPS, ENCLOSED WITH A/C (C3)
*SEAT,AIR SUSPENSION,CLOTH,HEAT*SEAT,AIR SUSPENSION,CLOTH,HEAT
*CONTROL, ISO, PROP, WT*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA*DISPLAY, ADVANCED, LCD, CAMERA
*LIGHTS, LED*LIGHTS, LED
*POWERTRAIN, TWO SPEED*POWERTRAIN, TWO SPEED
PACKING, ROLL ON - ROLL OFFPACKING, ROLL ON - ROLL OFF
TIRES, 10/16.5 GA 8PRTIRES, 10/16.5 GA 8PR
*HYDRAULICS, PERFORMANCE (H2)*HYDRAULICS, PERFORMANCE (H2)
PRICED NEW 12/30/22 EKPRICED NEW 12/30/22 EK
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering