Caterpillar 303.5E2

Caterpillar 303.5E2

Price
43,000 USD
Year
2016
Working hours
614 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2
CategorySkid Steer Loaders
Serial NumberJWY00814
Unit Number15NE2013
Catalog NumberCU4512903
Manufacturing Year2016
Hours614 h
CountryUnited States
LocationBeaumont, TX
Pricing
Price Excluding Tax$ 43,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional Information*303.5 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK, LONG, HEAVY DUTY
BATTERY, DISCONNECT
BLADE, 70", BOLT-ON
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
MIRROR, CANOPY, LEFT
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • bucket
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • YesVery weak sounding
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Front blade in good shape.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone