Caterpillar 304E2

Caterpillar 304E2

Price
40,000 USD
Year
2017
Working hours
1510 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E2
CategorySkid Steer Loaders
Serial NumberME403365
Unit Number17NE3569
Catalog NumberCU4641325
Manufacturing Year2017
Hours1510 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$ 40,000
Tax-
Price Including Tax-
Details
Additional Information*LINES, AUXILIARY, LONG STICK
*LINES, STICK
*LINES, BUCKET, LONG STICK
*DRAIN, ECOLOGY
*BELT, SEAT, 3" RETRACTABLE
*PRODUCT LINK, CELLULAR, PL240
LANE 1 ORDER
*TRACK, RUBBER BELT
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
*COOLING, HIGH AMBIENT
INSTRUCTIONS, ANSI
*CABLE, GROUND
*LINKAGE BUCKET W/ LIFTING EYE
*ELECTRICAL ARRANGEMENT
FILM, PRODUCT LINK, ANSI
*STICK, LONG
SERIALIZED TECHNICAL MEDIA KIT
*CONTROL STANDARD PILOT
*STICK PKG LONG W/O 2ND AUX
*CONTROL PATTERN CHANGER
*BLADE, 77", WELD-ON
*304E HYDRAULIC EXCAVATOR
*LIGHTS, STANDARD
*ALARM, TRAVEL
*CANOPY, TOPS
*LINES, BOOM
*SEAT VINYL, W/ SUSPENSION
Features
Additional Information*LINES, AUXILIARY, LONG STICK
*LINES, STICK
*LINES, BUCKET, LONG STICK
*DRAIN, ECOLOGY
*BELT, SEAT, 3" RETRACTABLE
*PRODUCT LINK, CELLULAR, PL240
LANE 1 ORDER
*TRACK, RUBBER BELT
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
*COOLING, HIGH AMBIENT
INSTRUCTIONS, ANSI
*CABLE, GROUND
*LINKAGE BUCKET W/ LIFTING EYE
*ELECTRICAL ARRANGEMENT
FILM, PRODUCT LINK, ANSI
*STICK, LONG
SERIALIZED TECHNICAL MEDIA KIT
*CONTROL STANDARD PILOT
*STICK PKG LONG W/O 2ND AUX
*CONTROL PATTERN CHANGER
*BLADE, 77", WELD-ON
*304E HYDRAULIC EXCAVATOR
*LIGHTS, STANDARD
*ALARM, TRAVEL
*CANOPY, TOPS
*LINES, BOOM
*SEAT VINYL, W/ SUSPENSION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Garrison Kincade
Telephone:+1 7134522000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone