Caterpillar 299D2 C3H3

Caterpillar 299D2 C3H3

Price
68,000 USD
Year
2017
Working hours
1013 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2 C3H3
CategorySkid Steer Loaders
Serial NumberFD201818
Unit NumberFD201818
Catalog NumberCU2571353
Manufacturing Year2017
Hours1013 h
CountryUnited States
LocationSpringfield, MO
Pricing
Price Excluding Tax$ 68,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
AMICSAMICS
ELECTRIC COUPLERELECTRIC COUPLER
BLUETOOTHBLUETOOTH
Additional Information*LIGHTS, HALOGEN
KIT, QUICK COUPLER, ELECTRIC
FILM, SELF LEVEL, ANSI
TRACK,RUBBER,450MM(17.7IN)BLCK
SERIALIZED TECHNICAL MEDIA KIT
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*DOOR, CAB, POLYCARBONATE
*RADIO READY
*SEAT BELT, 2"
*ROPS, ENCLOSED WITH A/C (C3)
KIT, RIDE CONTROL
*BATTERY, XTRA HVY DUTY, DISC
INSTRUCTIONS, ANSI, USA
KIT, COUNTERWEIGHT, 100 LB ROC
*QUICK COUPLER, MANUAL
*HEATER, ENGINE COOLANT, 120V
*RIDE CONTROL, NONE
CERTIFICATION ARR, (US/CANADA)
*CONVERSION ARRANGEMENT
*PACKAGE, PERFORMANCE, (H3)
*FAN, COOLING, DEMAND
*299D2 COMPACT TRACK LOADER
*RUBBER BELT, 2 SPD, TF IDLERS
*DISPLAY, ADVANCED, LCD, CAMERA
*CONTROL, ISO, PROP, WT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 3/4
  • 1/4
  • Door assembly is missing and wiring has been cut.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red CAT ELC
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • FairHad to jump start. Did restart after warmed up.
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Fair
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGoodTriple flange idlers
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Notes - UNDERCARRIAGERubber tracks have been recently replaced and have 90% life remaining.
Percentage Worn10
Track / Belt Width17.5”
comments, misc. repairs, general remarks
  • Machine is in over all good condition. All systems function correctly.
  • Undercarriage is in good condition. Rubber tracks have roughly 90% life remaining
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Dave Modglin
MO
Telephone:+1 636 3435900
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone