Caterpillar 299D2

Caterpillar 299D2

Price
53,000 USD
Year
2015
Working hours
7224 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2
CategorySkid Steer Loaders
Serial NumberFD200333
Unit NumberUS0001882
Catalog NumberCU4458165
Manufacturing Year2015
Hours7224 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$ 53,000
Tax-
Price Including Tax-
Features
Additional Information*299D2 COMPACT TRACK LOADER
*CONVERSION ARRANGEMENT
*DISPLAY, ADVANCED, LCD, CAMERA
*DOOR, CAB, POLYCARBONATE
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
*PACKAGE, PERFORMANCE, (H3)
*RADIO READY
*RIDE CONTROL, NONE
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
96.7 HP ... 2,400 RPM, BUILT 2015
C3.8 MODEL ENGINE, #2FG3022
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
TRACK,RUBBER,450MM(17.7IN)BLCK
USEPA FAMILY = BKBXL03.8AMD
TIER 4 FINAL EMISSIONS
BATTERY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone