Caterpillar 299D1 AIRH

Caterpillar 299D1 AIRH

Price
On Request
Year
2015
Working hours
1205 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D1 AIRH
CategorySkid Steer Loaders
Serial NumberGTC02310
Unit NumberUE4119
Catalog NumberCU4350619
Manufacturing Year2015
Hours1205 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationINSTRUCTIONS, ANSI, NACD
DISPLAY, ADVANCED, LCD
BATTERY,XTRA HVY DUTY 1000 CCA
PACKAGE, PERFORMANCE, (H2)
DOOR, CAB, POLYCARBONATE
RADIO, AM/FM, BLUETOOTH
CONVERSION ARRANGEMENT
RETURN TO DIG/WRKTL POSITIONER
RUBBER BELT, 2 SPD, TF IDLERS
LANE 2 ORDER
SHIPPING/STORAGE PROTECTION
ROPS, ENCLOSED WITH A/C (C3)
PACK, DOMESTIC TRUCK
INSTRUCTIONS, ENGLISH
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL
SEAT BELT, 2"
TRACK, RUBBER, 17.7 IN (450MM)
SEAT,AIR SUSPENSION,VINYL,HEAT
QUICK COUPLER, ELECTRIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodareas repainted/overspray
  • Good
  • Good
  • Good
  • Good
  • Fairbent
safety items
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • ok
  • Goodtoo cold to check
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • none
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 66"
  • Good
  • Goodminor play
  • Good
  • Good
  • Good
  • Good
  • Fairdoes not lock on to bucket/loose mounts
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn60
Track / Belt Width18"
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFairmisc cuts
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone