Caterpillar 299D

Caterpillar 299D

Price
90,975 USD
Year
2014
Working hours
1949 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D
CategorySkid Steer Loaders
Serial NumberGTC01278
Unit Number0GTC01278
Catalog NumberCU4304855
Manufacturing Year2014
Hours1949 h
CountryUnited States
LocationBossier City, LA
Pricing
Price Excluding Tax$ 90,975
Tax-
Price Including Tax-
Features
Additional InformationENDS: 18MAY2020 - 2736 HOURS

BATTERY, HEAVY DUTY, 880 CCA
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, POLYCARBONATE
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHTS, BEACON
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SHIPPING/STORAGE PROTECTION
TRACK, RUBBER, 17.7 IN (450MM)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone