Quick Search

CAT 299D3 XE

CAT 299D3 XE

CAT Certified
Year
2021
Working hours
985 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Austell, GA
+1 6786899569
Show phone number
Basic information
BrandCAT 299D3 XE
Yancey CAT
CategorySkid Steer Loaders
Serial NumberBX902901
Unit NumberUT15629
Catalog Number10073765
Year2021
Hours985 h
CountryUnited States
LocationAustell, United States
Pricing
Price Excluding Tax94,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
2 SPEED TRAVEL2 SPEED TRAVEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
EPA LABELEPA LABEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
RIDE CONTROLRIDE CONTROL
BLUETOOTHBLUETOOTH
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
Additional information2 SPEED CONTROL
Customer Value Agreement (CVA) 24 MONTH 1000 HR PARTS ONLY
Online Owner's Manual
Protection 12 MONTH 1000 HR PT+HYD
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 MONTH 1000 HR PARTS ONLY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 80%
  • 50%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
500
  • No bucket on machine.
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
410
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt Thickness2 inches
Track / Belt Width15.5 inches
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering