Quick Search

Caterpillar 299D3XPS2C

Caterpillar 299D3XPS2C

Price
$95,500
Year
2020
Working hours
2,075 h
Videos of Caterpillar 299D3XPS2C
Videos of Caterpillar 299D3XPS2C
Email x
Name

My email address:*

My friend's email address:*

Message:

Foley Equipment Company
Wichita, KS
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 299D3XPS2C
CategorySkid Steer Loaders
Serial NumberDY901983
Unit NumberVUC0188
Catalog Number4869157
Year2020
Hours2,075 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax95,500 USD
Tax-
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

INSTRUCTIONS, ANSI, USA
REAR LIGHTS
BATTERY,EXTRA HD,DISC,1000 CCA
CERTIFICATION ARR, P65
PRODUCT LINK, CELLULAR PL243
FILM, SELF LEVEL, ANSI
DEBRIS MGMT PKG, NONE (DM0)
RIDE CONTROL, NONE
TRACK,RUBBER,450MM(17.7IN)BLCK
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
CAB PACKAGE, ULTRA
DOOR, CAB, POLYCARBONATE
QUICK COUPLER, HYDRAULIC
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
731
  • No
  • No
  • OUTSIDE COSMETICS - DENTS AND DINGS
  • FairHAS GUARD OVER LIGHT BENT, BUT JUST BENT EYEBROW NOT INTO CAB THAT I CAN SEE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSCRATCHES AND DECALS DAMAGED AND MISSING RIGHT SIDE
  • Good
  • PoorHAS A DENT RIGHT REAR AND GUARDS OVER LIGHTS FRONT AND REAR BENT
  • FairBENT SOME
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
410
  • No
  • No
  • Yes
  • No
  • YesFEW SEEPS
  • No
  • OK
  • OK
  • NORMAL
  • Good
  • FairREAR PLASTIC COVER OVER BELTS MISSING SCREW
  • Good
  • Good
  • Good
cooling system
600
  • No
  • NO VISIBLE LEAKS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • FairHAS GUARDS OVER LIGHTS - BENT, BUT LIGHTS WORK
  • Good
  • Good
hydraulics
200
  • No
  • Good
  • Good
tandems/gears/bearings/chains
100
  • Good
bucket
411
  • 78 INCH TOMAHAWK SMOOTH BUCKET
  • Good
  • Good
  • Good
  • FairRIGHT SIDE HITS STOP BEFORE LEFT SIDE
  • PoorBOTH SIDES LOWER PINS HAVE PLAY
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 4 SERVICE - 2075 HOURS
tires
  • NEWER TRACKS INSTALLED - 2075 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering