Quick Search

Caterpillar 299D3 H2CB

Caterpillar 299D3 H2CB

Price
US$ 104,400
Year
2021
Working hours
471 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Bozeman, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCaterpillar 299D3 H2CB
CategorySkid Steer Loaders
Serial NumberDY905840
Unit Number22G1483
Catalog Number10012888
Year2021
Hours471 h
CountryUnited States
LocationBozeman, United States
Pricing
Price Excluding Tax104,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional informationPACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
DOOR, CAB, POLYCARBONATE
OIL, HYDRAULIC, COLD OPERATION
FILM, RIDE CONTROL, ANSI
REAR LIGHTS
TRACK,RUBBER,450MM(17.7 IN)BAR
CAB PACKAGE, PRO PLUS
SEAT BELT, 3"
HEATER, ENGINE COOLANT, 120V
QUICK COUPLER, HYDRAULIC
BATTERY,EXTRA HEAVY DUTY, DISC
CERTIFICATION ARR, P65
ENG SN 2MG4739 MSO G5VVM
DEBRIS MGMT PKG, NONE (DM0)
COUNTERWEIGHT,MACHINE,EXTERNAL
FILM, SELF LEVEL, ANSI
PRODUCT LINK, CELLULAR PL243
INSTRUCTIONS, ANSI, USA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering