Quick Search

Caterpillar 299DSTD1C

Caterpillar 299DSTD1C

Price
$45,600
Year
2014
Working hours
4,379 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Olathe, KS
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 299DSTD1C
CategorySkid Steer Loaders
Serial NumberGTC00639
Unit NumberVUC0385
Catalog Number4884654
Year2014
Hours4,379 h
CountryUnited States
LocationOlathe, KS
Pricing
Price Excluding Tax45,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
AMICSAMICS
ELECTRIC COUPLERELECTRIC COUPLER
BLUETOOTHBLUETOOTH
Additional information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

DOOR, CAB, POLY
SEAT, AIR SUSP,VIN
DISPLAY, ADV, LCD
PKG, PERFORMANCE,(H3)
INSTRUCTIONS, ENGLISH
CAB, (A/C), (C3)
299D CTL
RADIO READY
1000 ENGINE
CONVERSION ARRGMT
RIDE CONTROL, NONE
RUBR BLT, 2S, TF
TRK, RUBR, 17.7 IN
INSTRUCTIONS, ANSI
QUICK COUPLER, ELECTRIC
BELT, SEAT, 2"
HEATER, ENG. 120V
BATTERY, XHD 1000
299D CTL DCA1
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1140
  • No
  • Good
  • FairCONCRETE SPLATTER
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCONCRETE SPLATTER AND SCRATCHES
  • Good
  • Good
  • FairFEW DENTS ABOVE AUX LINES
  • FairBENT -MINOR
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • FairPLASTIC CRACKED UNDER ARM REST
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • YesLOWER RIGHT SIDE IS WET
  • No
  • OK
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
300
  • No
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
400
  • Good
  • Good
  • Good
  • Good
bucket
331
  • 86
  • FairCONCRETE BUILDUP
  • FairHAS PLAY - USEABLE
  • FairCONCRETE BUILDUP
  • PoorWORN
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE 4374 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering