Quick Search

Caterpillar 299D3XPS2C

Caterpillar 299D3XPS2C

Year
2021
Working hours
989 h
Videos of Caterpillar 299D3XPS2C
Videos of Caterpillar 299D3XPS2C
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Wichita, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 299D3XPS2C
CategorySkid Steer Loaders
Serial NumberDY904904
Unit NumberWUC0302
Catalog Number10080613
Year2021
Hours989 h
CountryUnited States
LocationWICHITA, United States
Pricing
Price Excluding Tax90,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
TRACK,RUBBER,400MM(15.7IN)BLCKTRACK,RUBBER,400MM(15.7IN)BLCK
*299D3 COMPACT TRACK LOADER*299D3 COMPACT TRACK LOADER
*BATTERY,EXTRA HD,DISC,1000 CCA*BATTERY,EXTRA HD,DISC,1000 CCA
*CAB PACKAGE, ULTRA*CAB PACKAGE, ULTRA
*DEBRIS MGMT PKG, NONE (DM0)*DEBRIS MGMT PKG, NONE (DM0)
*FILM,TWO SPEED W/HIGH FLOW XPS*FILM,TWO SPEED W/HIGH FLOW XPS
*HYDRAULICS, PERFORMANCE, (H3)*HYDRAULICS, PERFORMANCE, (H3)
*REAR LIGHTS*REAR LIGHTS
86" TOOTH BUCKET86" TOOTH BUCKET
FILM, RIDE CONTROL, ANSIFILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSIFILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USAINSTRUCTIONS, ANSI, USA
RETURN TO DIG/WRKTL POSITIONERRETURN TO DIG/WRKTL POSITIONER
RIDE CONTROLRIDE CONTROL
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
LANE 3 ORDERLANE 3 ORDER
*CERTIFICATION ARR, P65*CERTIFICATION ARR, P65
*QUICK COUPLER, HYDRAULIC*QUICK COUPLER, HYDRAULIC
*ROPS, ENCLOSED WITH A/C (C3)*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, TF IDLERS*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT BELT, 2"*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT*SEAT,AIR SUSPENSION,CLOTH,HEAT
*CONTROL, ISO, PROP, WT*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA*DISPLAY, ADVANCED, LCD, CAMERA
*HEATER, ENGINE COOLANT, 120V*HEATER, ENGINE COOLANT, 120V
*DOOR, CAB, POLYCARBONATE*DOOR, CAB, POLYCARBONATE
*FAN,COOLING, DEMAND, REVERSING*FAN,COOLING, DEMAND, REVERSING
*LIGHTS, LED*LIGHTS, LED
*PRODUCT LINK, CELLULAR PL243*PRODUCT LINK, CELLULAR PL243
DUAL SELF LEVELDUAL SELF LEVEL
*STANDARD RADIO(12V),BLUETOOTH*STANDARD RADIO(12V),BLUETOOTH
2021 MODEL2021 MODEL
HIGH FLOW XPS - 32 GPM(120 LPM)HIGH FLOW XPS - 32 GPM(120 LPM)
Additional information.
- WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • GoodBLOWING COLD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • OK
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • NO VISIBLE LEAKS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
400
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • NO VISIBLE LEAKS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
510
  • .87 YARD 86 INCH TOOTHED CAT BUCKET
  • Good
  • Good
  • Good
  • Good
  • GoodHYDRAULIC QC WORKS
  • FairMISSING TOOTH LEFT SIDE. OTHERS WORN, BUT HAVE SOME LIFE LEFT
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn50%
Track / Belt Width450x60x86
IdlersGood
RollerGood
Roller FrameGood
SprocketGoodWORN SOME, HAS LOTS OF LIFE LEFT
Track / Belt ConditionFairHAS SOME CUTS IN TRACKS, BUT USABLE AND HAS SOME TREAD LEFT. 50% LEFT ON TRACKS
comments, misc. repairs, general remarks
  • PERFORMED PM 3 SERVICE - 987 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering